InRow Roof Height Adapter, SX42U to SX48U 300 MM

Row Cooling Accessories

InRow Roof Height Adapter, SX42U to SX48U 300 MM
ACAC10007
Email Technical Specifications Printer Friendly
Row Cooling Accessories
More Images

Options to optimize the performance or functionality of row cooling products

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
13.86 KG
Maximum Height
266.00 mm
Maximum Width
300.00 mm
Maximum Depth
1070.00 mm
Shipping Weight
15.46 KG
Shipping Height
195.00 mm
Shipping Width
1455.00 mm
Shipping Depth
545.00 mm

Conformance

Standard Warranty
1 year (parts only)

Sustainable Offer Status