InRow Roof Height Adapter, SX42U to VX42U 600 MM Technical Specifications

Row Cooling Accessories

InRow Roof Height Adapter, SX42U to VX42U 600 MM
ACAC10004
Email Technical Specifications Printer Friendly
Locate a Partner
Row Cooling Accessories
More Images

Options to optimize the performance or functionality of row cooling products

Includes: Installation guide

Standard Lead Time: Special Order - Call for Quoted Lead Times

Physical

Net Weight
7.73 KG
Maximum Height
75.00 mm
Maximum Width
600.00 mm
Maximum Depth
1070.00 mm
Shipping Weight
9.09 KG
Shipping Height
115.00 mm
Shipping Width
1455.00 mm
Shipping Depth
545.00 mm

Conformance

Standard Warranty
1 year (parts only)

Sustainable Offer Status