|
You are here:
|
Product Category |
MGE U-Talk/Basic Acquisition Card
Physical
Net Weight
0.30 KG
Maximum Height
28.00 mm
Maximum Width
99.00 mm
Maximum Depth
145.00 mm
Shipping Weight
0.50 KG
Shipping Height
65.00 mm
Shipping Width
235.00 mm
Shipping Depth
160.00 mm
Color
Grey
Environmental
Operating Environment
-5 - 45 °C
Storage Temperature
-10 - 60 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters
Conformance
Standard Warranty
1 year repair or replace
Sustainable Offer Status |
|||||||||