51005-12
Price * :  $14.99
$9.80

Multimedia
APC STEREO AUDIO/VIDEO PATCH CABLE, VCR DUBBING CABLE, 3 RCA PLUGS ON EACH END, 1-VIDEO & 2-AUDIO, C

Complete line of Audio/Video cables and adapters to connect multimedia devices.

Standard Lead Time: Usually in Stock

Output

Number of Ports
1

Physical

Net Weight
0.72 lbs. (0.32 kg)
Maximum Height
10.00 inches (254 mm)
Maximum Width
7.00 inches (178 mm)
Maximum Depth
2.00 inches (51 mm)
Shipping Weight
0.98 lbs. (0.44 kg)
Shipping Height
14.00 inches (356 mm)
Shipping Width
9.50 inches (241 mm)
Shipping Depth
3.50 inches (89 mm)
Cord Length
12 feet (3.66 meters)
Connector A
RCAx3(Audio/Video)
Connector B
RCAx3(Audio/Video)
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.