|
APC Rackmount LCD Monitor/Keyboard Drawer Part Number: AR8215 |
|
Product Overview |
|
| General Features | High Quality 15" TFT active matrix screen, 1024 x 768 resolution, Wide viewing angle, Standard VGA connector, On-Screen Display (OSD) adjustments, Energy Saver feature, Universal power supply allowing for operation at 100-240 volts, 50/60 Hz, Full Keyboard with integrated trackball pointing device, Utilizes on 1U of rack space, Space Saving, Consumes less power than a CRT (up to 1/3 less), Lower EM emissions, Lower Heat emissions |
| Includes | Monitor, keyboard drawer, keyboard with integrated trackball, cable management arm |
Technical Specifications | |
| Physical | |
| Dimensions | 1.75"x17.75"x24.25" |
| Panel | |
| Size | 15.0" Diagonal |
| Display Size | 304.1(H) x 228.1(V) mm |
| Type | TFT Active Matrix |
| Pixel Pitch | .297 |
| Viewing Angle | 60/60/55/55 (L/R/U/D) |
| Brightness | 200 nits |
| Display Colors | 16,700,000 |
| Display Resolution | 1024x768 @ 60 Hz |
| Power Supply | AC 90-264 Volt, 50/60 Hz |
| Power Consumption | 25 Watts (Power saving 3 watts) |
| Certifications | UL, CSA, CE/ENC, DHHS, NORDICS, TUV/GS, 1S09241-3, FCC-B, MPR II, TCO 95 |
| Environmental | |
| Operating Temperature | 50 F to 104 F (10 C to 40 C) |
| Operating Humidity | 10% to 80% |
| Storage Temperature | 13 F to 113 F (-25 C to 45 C) |
| Storage Humidity | 5% to 95% |
| Keyboard | |
| Number of keys | 104 |
| Trackball Interface | PS/2 |
| Keyboard Interface | PS/2 |
| Conformance | |
| Limited Warranty | 1 Year (Parts and Labor) |