InfraStruxure(TM) Tours
Large Data Centers InfraStruXure(TM)
Large Data Centers
Power
1. Symmetra® MW UPS
2. InfraStruXure™ 150kW Power Distribution Unit (PDU)
3. Automatic Transfer Switch with Distribution Panel
4. Standby Power Generator
Rack
5. NetShelter® VX Enclosure
- Rack PDU (Basic, Metered, and Switched) (not shown)
- Rack Accessories (not shown)
Cooling
6. NetworkAIR™ IR 40kW
- Hot-aisle Containment System (not shown)
- Rack Air Removal Unit (ARU) (not shown)
Management
- InfraStruXure™ Manager (not shown)
- Environmental Monitoring Unit (not shown)
-Environmental Management System (not shown)
Service
- A full range of system and component-level services are available