Open Frame Racks

Open racks for easy access to IT equipment and cabling.
Open Frame Racks More Images
APC 4-Post Open Frame Racks provide simple, low cost mounting means for rack-mount equipment in IT environments. Ideal for rack-mount servers, networking, and telecom equipment where security at the individual rack level is not required, open frame racks provide unobstructed airflow and fast, easy access to installed equipment. Provisions for vertically mounting APC Rack PDUs in the rear combined with options for easily routing, organizing, and storing large bundles of cables make APC 4-Post Open Frame Rack solutions the best alternative on the market. Customers can choose either the open frame rack with square mounting holes for server applications (many servers today require square mounting holes), networking, and telecom applications or the open frame rack with threaded mounting holes for networking and telecom applications.
Model List

2 Post

Products Part Number Product Distribution*
NetShelter 2 Post Rack 45U #12-24 Threaded Holes Black
InfraStruXure Certified
AR201 Product Distribution

4 Post

Products Part Number Product Distribution*
NetShelter 4 Post Open Frame Rack 44U Square Holes
InfraStruXure Certified
AR203A Product Distribution
NetShelter 4 Post Open Frame Rack 44U #12-24 Threaded Holes AR204A Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Agility
Numbered U positions APC has eliminated the pain involved in determining where to install rack-mount devices within an enclosure by labeling each vertical mounting rail with the actual U positions.
 
Total Cost of Ownership
Reversible stabilization plates Stabilizations plates can either be mounted internally to conserve floor space or externally
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.