|
Switched Rack PDU
See our InfraStruXureâ„¢ page for more details.
Product Information
> Model Information > Features & Benefits > Service Programs > Rack Configurator > Testdrive > Manuals and Warranties > Agency Approvals > Application Notes > Brochures > White Papers > Press Releases Giving you the control of your rack IT equipment
APC Switched Rack Power Distribution Units (PDUs) place rack equipment power control in the hands of the IT Manager. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruXure Manager, InfraStruXure Central, Capacity Manager and Change Manager.
|
| Model List | ||||||
| Products | Part Number | |||||
| 200V, 208V, 230V Input | ||||||
|
|
Rack PDU, Switched, 1U, 12A/208V, 10A/230V, (8)C13 |
AP7920
|
||||
|
|
Rack PDU, Switched, 1U, 16A, 208/230V, (8)C13 |
AP7921
|
||||
|
|
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 |
AP7922
|
||||
|
|
Rack PDU, Switched, Zero U, 10A, 230V, (16) C13 |
AP7950
|
||||
|
|
Rack PDU,Switched,ZeroU,16A,230V,(21)C13&(3)C19;IEC309 |
AP7951
|
||||
|
|
Rack PDU, Switched, Zero U,16A,230V,(21)C13&(3)C19;IEC C20 |
AP7952
|
||||
|
|
Rack PDU, Switched, Zero U, 32A, 230V, (21)C13 & (3)C19 |
AP7953
|
||||
|
|
Rack PDU, Switched, Zero U,16A,230V,(21)C13&(3)C19, IEC309, 10' Cord |
AP7954
|
||||
| Products | Part Number | |||||
| 400V 3PH Input | ||||||
|
|
Rack PDU, Switched, Zero U, 11kW, 230V, (21) C13, (3) C19 |
AP7957
|
||||