Galaxy VM

Highly efficient, easy to deploy, compact three phase power protection that seamlessly integrates into the electrical, physical and monitoring environments of customers operating medium data centers, industrial or facilities applications.

Galaxy VM - APC More Images
Trusted partner for your business continuity
Galaxy VM is a key component in the comprehensive Schneider Electric energy management solution for data center and industrial applications. Galaxy VM deploys state of the art technology to lower energy cost through very high efficiency ratings and the newly innovative ECOnversion mode. Galaxy VM seamlessly links to your electrical network using state of the art electrical performances like very wide input voltage range, high overload and short circuit capacity and integrated back feed protection providing excellent power quality. The highly compact Galaxy VM also links in with your facility monitoring systems and smart grid requirements and offers both traditional and modular energy storage flexibility that allows tailoring of the solution to specific needs. Galaxy VM features top and bottom cable entry without the need for an additional side cabinet, full front service access, back to the wall installation and included start up service making it one of the easiest UPS’s in its class to deploy, install and maintain.
Features & Benefits
Availability
Advanced electrical features Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Parallel-capacity capable Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Life Cycle monitoring Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Hot swappable fan replacement Allows replacement of individual fans without going to bypass increasing availability and load protection.
Modular battery offer Allows replacement of batteries without the need to go to maintenence bypass while maintaining availability and continuous protection of the load
Energy storage flexibility Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
 
Total Cost of Ownership
High efficiency High efficiency rates that remain stable even at lower operating power levels
ECOnversion mode Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
ECO Mode Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Robust operation No power derating in kW up to 40 degrees C or 104 degrees F.
Wide input voltage range Designed for harsh electrical environments to save battery life.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
 
Safety
Internal backfeed protection Increase system defense from power anomolies.
Seismic compliance These all-steel enclosures meet IBC Zone 2 seismic rating.
 
Convenience
Top and bottom cable entry Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
5x8 Start-up service included Required for full coverage of factory warranty
Swappable batteries Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
Wheel mounted Allows for ease of handling during installation.
 
Manageability
LCD graphics touch screen display Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
LED status indicators Quickly understand unit and power status with visual indicators.
Integrated network management Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
Mimic Diagram Allows instant access to the status of the UPS.
StruxureWare Central compatible Enables centralized management via StruxureWare Central.
 
Serviceability
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Low Mean Time To Repair (MTTR) Front-access battery design places all of the connection points in easy reach to speed battery replacement.
 
Adaptability
Flexible Design Available in a wide range of configurations to suit any operating environment
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.