Metered-by-Outlet Rack PDU

Metered-by-outlet Rack Power Distribution Units (PDUs) provide real-time remote monitoring of each individual outlet to empower IT professionals with the necessary tools for advanced data center energy management.

Metered-by-Outlet Rack PDU - APC
World leader in Rack Power Distribution now with Metering-by-Outlet!
APC Metered-by-outlet Rack Power Distribution Units (PDUs) provide active metering of individual outlets to enable energy optimization and detailed capacity planning. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered-by-outlet rack PDUs provide a more granular level of power utilization data to allow Data Center Managers to make more precise decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered-by-outlet Rack PDUs include individual outlet power metering, a temperature/humidity sensor port, and locking IEC receptacles. Users can access and configure Metered-by-outlet rack PDUs through secure Web, SNMP, or Telnet Interfaces and are complimented by APC Centralized Management platforms using StruxureWare Data Center Expert, Capacity Manager and Change Manager.
Model List
Products Part Number Product Distribution*
Rack PDU 2G, Metered-by-Outlet, ZeroU, 30A, 200/208V, (21) C13 & (3) C19   AP8441 Product Distribution
Rack PDU 2G, Metered-by-Outlet, ZeroU, 32A, 230V, (21) C13 & (3) C19   AP8453 Product Distribution
Rack PDU 2G, Metered-by-Outlet, ZeroU, 16A, 230V, (21) C13 & (3) C19   AP8459EU3 Product Distribution
Rack PDU 2G, Metered-by-Outlet, ZeroU, 20A, 208V, (21) C13 & (3) C19   AP8459NA3 Product Distribution
Rack PDU 2G, Metered-by-Outlet, ZeroU, 16A, 100-240V, (21) C13 & (3) C19   AP8459WW Product Distribution
Rack PDU 2G, Metered-by-Outlet, ZeroU, 5.7kW, 208V, (21) C13 & (3) C19   AP8461 Product Distribution
APC Smart PDU 10KVA No Circuit Breaker No Leakage Protection   SPD10K Product Distribution
APC Smart PDU 10KVA W/ Circuit Breaker No Leakage Protection   SPD10KCB Product Distribution
APC Smart PDU 10KVA W/ Circuit Breaker and Leakage Protection   SPD10KCBL Product Distribution
APC Smart PDU 20KVA No Circuit Breaker No Leakage Protection   SPD20K Product Distribution
APC Smart PDU 20KVA W/ Circuit Breaker No Leakage Protection   SPD20KCB Product Distribution
APC Smart PDU 20KVA W/ Circuit Breaker and Leakage Protection   SPD20KCBL Product Distribution
APC Smart PDU 5KVA No Circuit Breaker No Leakage Protection   SPD5K Product Distribution
APC Smart PDU 5KVA W/ Circuit Breaker No Leakage Protection   SPD5KCB Product Distribution
APC Smart PDU 5KVA W/ Circuit Breaker and Leakage Protection   SPD5KCBL Product Distribution
Rack PDU 2G, Metered-by-Outlet, ZeroU, 11.0kW, 230V, (21) C13 & (3) C19   AP8481 Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
Metering-by-Outlet capability Individual outlet level power metering provides a more granular view of the power distributed to equipment within the enclosure. It also provides the ability to analyze component power trends and perform capacity planning.
Network Management Capabilities Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Alarm Thresholds Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
Local Current Monitoring Display The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Load indicator LED Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits. (Note: Only available with units with local current monitoring feature)
Flash Upgradeable Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Integrates with StruxureWare Data Center Expert An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
 
Agility
Single input power source Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.