Special Configurations

Reliable network power protection designed for deployment in retail and open access environments.

Special Configurations - APC
Pre-configured solutions for open access environments.
Multi-use and open access areas are common environments for electronics in retail environment. When a UPS is installed in a open area where many people are moving around, such as the employee area in a store or restaurant, the most common reason for system downtime is accidental disconnection of cables and power cords. APC by Schneider Electric offers a number of pre-assembled solutions and customized UPS designed with open access applications in mind. Install a pre-assembled UPS solution and minimize disruption to your day-to-day operations. Take advantage of our customized products with locking cable connectors to prevent accidental cord disconnections, and significantly improve system uptime.
Features & Benefits
Availability
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Pure sine wave output on battery Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
 
Manageability
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
Serial connectivity Provides management of the UPS via a serial port.
SmartSlot Customize UPS capabilities with management cards.
USB connectivity Provides management of the UPS via a USB port (not available on all models).
 
Serviceability
Easy to install Innovative design allows for fast, easy installation by almost anybody.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.