Uniflair Chilled Water

Chilled Water Cooling for Medium and Large Data Centers

Uniflair Chilled Water - APC
Efficient room cooling with a low cost of ownership.
Uniflair Chilled Water (CW) cooling products offer flexible solutions perfect for racked and non-racked IT loads. The product line meets the diverse requirements of the data center environment to efficiently provide cooling at the room level. Uniflair CW offers a fully adaptable, assemble to order product line that provides variable fan technology and intelligent control for a more efficient solution.
Model List
Products Part Number Product Distribution*
23kW Chilled Water 208-230/3/60 Downflow TDCV0700D Product Distribution
23kW Chilled Water 460/3/60 Downflow TDCV0700G Product Distribution
31kW Chilled Water 208-230/3/60 Downflow TDCV1000D Product Distribution
31kW Chilled Water 460/3/60 Downflow TDCV1000G Product Distribution
37kW Chilled Water 208-230/3/60 Downflow TDCV1200D Product Distribution
37kW Chilled Water 460/3/60 Downflow TDCV1200G Product Distribution
51kW Chilled Water 208-230/3/60 Downflow TDCV1700D Product Distribution
51kW Chilled Water 460/3/60 Downflow TDCV1700G Product Distribution
70kW Chilled Water 208-230/3/60 Downflow TDCV2500D Product Distribution
70kW Chilled Water 460/3/60 Downflow TDCV2500G Product Distribution
92kW Chilled Water 208-230/3/60 Downflow TDCV3400D Product Distribution
92kW Chilled Water 460/3/60 Downflow TDCV3400G Product Distribution
102kW Chilled Water 208-230/3/60 Downflow TDCV4000D Product Distribution
102kW Chilled Water 460/3/60 Downflow TDCV4000G Product Distribution
130kW Chilled Water 208-230/3/60 Downflow TDCV4300D Product Distribution
130kW Chilled Water 460/3/60 Downflow TDCV4300G Product Distribution
23kW Chilled Water 208-230/3/60 Upflow TUCV0700D Product Distribution
23kW Chilled Water 460/3/60 Upflow TUCV0700G Product Distribution
31kW Chilled Water 208-230/3/60 Upflow TUCV1000D Product Distribution
31kW Chilled Water 460/3/60 Upflow TUCV1000G Product Distribution
37kW Chilled Water 208-230/3/60 Upflow TUCV1200D Product Distribution
37kW Chilled Water 460/3/60 Upflow TUCV1200G Product Distribution
51kW Chilled Water 208-230/3/60 Upflow TUCV1700D Product Distribution
51kW Chilled Water 460/3/60 Upflow TUCV1700G Product Distribution
70kW Chilled Water 208-230/3/60 Upflow TUCV2500D Product Distribution
70kW Chilled Water 460/3/60 Upflow TUCV2500G Product Distribution
92kW Chilled Water 208-230/3/60 Upflow TUCV3400D Product Distribution
92kW Chilled Water 460/3/60 Upflow TUCV3400G Product Distribution
102kW Chilled Water 208-230/3/60 Upflow TUCV4000D Product Distribution
102kW Chilled Water 460/3/60 Upflow TUCV4000G Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
Direct drive motors Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Steam humidifier Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure-steam canister maintains consistent capacity output, and requires very little scheduled maintenance.
 
Total Cost of Ownership
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
Electric Reheat Prevents overcooling during dehumidification.
 
Serviceability
Front service access The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.
 
Manageability
Network interface Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.