|
|
MGE Galaxy 300
Effective 3 phase power protection against downtime and data loss for mission critical applications.
Simplicity you can trust
MGE Galaxy 300 provides a simplified and reliable solution for protecting small data centers, commercial buildings and technical facilities. The on-line double conversion topology supplies true isolation between input and output with a zero transfer time. Up to 30 minutes of integrated battery back up, internal mechanical bypass and parallel capability allows for higher levels of availability. Remote and local monitoring/management capability is achieved through a simple Web/SNMP interface and a user friendly display available in 14 languages. Both three to three (3:3) and three to single (3:1) phase configurations are available for convenient power distribution. Serviceability is greatly enhanced by front panel access for ease of maintenance in confined spaces. All these features along with the included Start-Up and On-Site warranty service make the Galaxy 300 the easiest UPS in its class to install, manage and maintain.
Model List
|
Products
|
Part Number
|
Product Distribution*
|
|
230V Output / 400V 3PH Input
|
|
MGE Galaxy 300 10kVA 400V 3:1 India specific, Start-up 5x8
|
|
G3HT10K3I-INS
|
Product Distribution
|
|
MGE Galaxy 300 10kVA 400V 3:1 with 10min Battery, Start-up 5x8
|
|
G3HT10K3IB1S
|
Product Distribution
|
|
MGE Galaxy 300 10kVA 400V 3:1 with 30min Battery, Start-up 5x8
|
|
G3HT10K3IB2S
|
Product Distribution
|
|
MGE Galaxy 300 10kVA 400V 3:1 with Long Backup Charger, India specific, Start-up 5x8
|
|
G3HT10K3IL-INS
|
Product Distribution
|
|
MGE Galaxy 300 10kVA 400V 3:1 with Long Backup Charger, Start-up 5x8
|
|
G3HT10K3ILS
|
Product Distribution
|
|
MGE Galaxy 300 15kVA 400V 3:1 India specific, Start-up 5x8
|
|
G3HT15K3I-INS
|
Product Distribution
|
|
MGE Galaxy 300 15kVA 400V 3:1 with 10min Battery, Start-up 5x8
|
|
G3HT15K3IB1S
|
Product Distribution
|
|
MGE Galaxy 300 15kVA 400V 3:1 with 30min Battery, Start-up 5x8
|
|
G3HT15K3IB2S
|
Product Distribution
|
|
MGE Galaxy 300 15kVA 400V 3:1 with Long Backup Charger, India specific, Start-up 5x8
|
|
G3HT15K3IL-INS
|
Product Distribution
|
|
MGE Galaxy 300 15kVA 400V 3:1 with Long Backup Charger, Start-up 5x8
|
|
G3HT15K3ILS
|
Product Distribution
|
|
MGE Galaxy 300 20kVA 400V 3:1 India specific, Start-up 5x8
|
|
G3HT20K3I-INS
|
Product Distribution
|
|
MGE Galaxy 300 20kVA 400V 3:1 with 10min Battery, Start-up 5x8
|
|
G3HT20K3IB1S
|
Product Distribution
|
|
MGE Galaxy 300 20kVA 400V 3:1 with 25min Battery, Start-up 5x8
|
|
G3HT20K3IB2S
|
Product Distribution
|
|
MGE Galaxy 300 20kVA 400V 3:1 with Long Backup Charger, India specific, Start-up 5x8
|
|
G3HT20K3IL-INS
|
Product Distribution
|
|
MGE Galaxy 300 20kVA 400V 3:1 with Long Backup Charger, Start-up 5x8
|
|
G3HT20K3ILS
|
Product Distribution
|
|
MGE Galaxy 300 30kVA 400V 3:1 India specific, Start-up 5x8
|
|
G3HT30K3I-INS
|
Product Distribution
|
|
MGE Galaxy 300 30kVA 400V 3:1 with 10min Battery, Start-up 5x8
|
|
G3HT30K3IB1S
|
Product Distribution
|
|
MGE Galaxy 300 30kVA 400V 3:1 with 25min Battery, Start-up 5x8
|
|
G3HT30K3IB2S
|
Product Distribution
|
|
MGE Galaxy 300 30kVA 400V 3:1 with Long Backup Charger, India specific, Start-up 5x8
|
|
G3HT30K3IL-INS
|
Product Distribution
|
|
MGE Galaxy 300 30kVA 400V 3:1 with Long Backup Charger, Start-up 5x8
|
|
G3HT30K3ILS
|
Product Distribution
|
|
Products
|
Part Number
|
Product Distribution*
|
|
400V 3PH Output / 400V 3PH Input
|
|
MGE Galaxy 300 10kVA 400V 3:3 India specific, Start-up 5x8
|
|
G3HT10KH-INS
|
Product Distribution
|
|
MGE Galaxy 300 10kVA 400V 3:3 with 10min Battery, Start-up 5x8
|
|
G3HT10KHB1S
|
Product Distribution
|
|
MGE Galaxy 300 10kVA 400V 3:3 with 30min Battery, Start-up 5x8
|
|
G3HT10KHB2S
|
Product Distribution
|
|
MGE Galaxy 300 10kVA 400V 3:3 with Long Backup Charger, India specific, Start-up 5x8
|
|
G3HT10KHL-INS
|
Product Distribution
|
|
MGE Galaxy 300 10kVA 400V 3:3 with Long Backup Charger, Start-up 5x8
|
|
G3HT10KHLS
|
Product Distribution
|
|
MGE Galaxy 300 15kVA 400V 3:3 India specific, Start-up 5x8
|
|
G3HT15KH-INS
|
Product Distribution
|
|
MGE Galaxy 300 15kVA 400V 3:3 with 10min Battery, Start-up 5x8
|
|
G3HT15KHB1S
|
Product Distribution
|
|
MGE Galaxy 300 15kVA 400V 3:3 with 30min Battery, Start-up 5x8
|
|
G3HT15KHB2S
|
Product Distribution
|
|
MGE Galaxy 300 15kVA 400V 3:3 with Long Backup Charger, India specific, Start-up 5x8
|
|
G3HT15KHL-INS
|
Product Distribution
|
|
MGE Galaxy 300 15kVA 400V 3:3 with Long Backup Charger, Start-up 5x8
|
|
G3HT15KHLS
|
Product Distribution
|
|
MGE Galaxy 300 20kVA 400V 3:3 India specific, Start-up 5x8
|
|
G3HT20KH-INS
|
Product Distribution
|
|
MGE Galaxy 300 20kVA 400V 3:3 with 10min Battery, Start-up 5x8
|
|
G3HT20KHB1S
|
Product Distribution
|
|
MGE Galaxy 300 20kVA 400V 3:3 with 25min Battery, Start-up 5x8
|
|
G3HT20KHB2S
|
Product Distribution
|
|
MGE Galaxy 300 20kVA 400V 3:3 with Long Backup Charger, India specific, Start-up 5x8
|
|
G3HT20KHL-INS
|
Product Distribution
|
|
MGE Galaxy 300 20kVA 400V 3:3 with Long Backup Charger, Start-up 5x8
|
|
G3HT20KHLS
|
Product Distribution
|
|
MGE Galaxy 300 30kVA 400V 3:3 India specific, Start-up 5x8
|
|
G3HT30KH-INS
|
Product Distribution
|
|
MGE Galaxy 300 30kVA 400V 3:3 with 10min Battery, Start-up 5x8
|
|
G3HT30KHB1S
|
Product Distribution
|
|
MGE Galaxy 300 30kVA 400V 3:3 with 25min Battery, Start-up 5x8
|
|
G3HT30KHB2S
|
Product Distribution
|
|
MGE Galaxy 300 30kVA 400V 3:3 with Long Backup Charger, India specific, Start-up 5x8
|
|
G3HT30KHL-INS
|
Product Distribution
|
|
MGE Galaxy 300 30kVA 400V 3:3 with Long Backup Charger, Start-up 5x8
|
|
G3HT30KHLS
|
Product Distribution
|
|
MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8
|
|
G3HT40KH-INS
|
Product Distribution
|
|
MGE Galaxy 300 40kVA 400V 3:3 with 10min Battery, Start-up 5x8
|
|
G3HT40KHB1S
|
Product Distribution
|
|
MGE Galaxy 300 40kVA 400V 3:3 with 20min Battery, Start-up 5x8
|
|
G3HT40KHB2S
|
Product Distribution
|
|
MGE Galaxy 300 40kVA 400V 3:3 with Long Backup Charger, India specific, Start-up 5x8
|
|
G3HT40KHL-INS
|
Product Distribution
|
|
MGE Galaxy 300 40kVA 400V 3:3 with Long Backup Charger, Start-up 5x8
|
|
G3HT40KHLS
|
Product Distribution
|
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
|
|
Wide input voltage range
|
Designed for harsh electrical environments to save battery life. |
|
Double conversion on-line topology
|
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source. |
|
Parallel-redundant capable
|
Power the connected equipment with multiple UPSs to increase system redundancy |
|
Dual feed input
|
Allows installation of two independent power sources with the option of hot stand-by configuration to provide redundancy for mission critical applications. |
| |
Serviceability
|
|
5x8 Start-up service included
|
Required for full coverage of factory warranty |
|
Front-access servicing
|
Simplifies installation and maintenance while minimizing space requirements. |
| |
Economy
|
|
Cost of acquisition
|
Designed to provide an optimized price/performance ratio, a number of exceptional features have been carefully selected to optimize both performance and cost benefits. |
| |
Convenience
|
|
Easy to install
|
Innovative design allows for fast, easy installation by almost anybody. |
| |
Manageability
|
|
Integrated network management
|
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System. |
| |
Compare Models
|
Product 1
|
Product 2
|
Product 3
|
|