MGE Galaxy 3500

Compact three phase power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.
MGE Galaxy 3500
Performance power protection for critical applications
MGE Galaxy 3500 offers centralized 3 phase power protection with the reliability of the MGE product family. Ideal for commercial and technical facilities as well as industrial applications, the MGE Galaxy 3500 includes dual-mains input, automatic and maintenance bypasses, and scalable runtime with hot-swappable batteries for increased availability. The parallel capability for redundancy and capacity, new optional bypass panels, and extended run battery frames provide increased flexibility. Low cost of ownership is achieved through best-in-class efficiency and a reduction in rating of electrical infrastructure - wires, transformers, and generators. The built in Network Management Card with temperature monitoring provides remote monitoring and management through a simple Web/SNMP interface. Serviceability is greatly enhanced by user-replaceable batteries, front access servicing, and included start-up service for maximized configurabililty. All these features make the MGE Galaxy 3500 the easiest UPS in its class to deploy, manage and maintain.
Model List
Power Draw
Below is a list of all available models. The current Estimated Runtime associated with each model is based on a power draw of 4000W. By adjusting the power draw to meet your requirements you can narrow down the list to only those models that meet your requirements.
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
208V 3PH Output / 208V 3PH Input
0:18 MGE Galaxy 3500 10kVA 208V with 1 Battery Module Expandable to 2, Start-up 5X8 G35T10KF1B2S Product Distribution
0:22 MGE Galaxy 3500 10kVA 208V with 1 Battery Module Expandable to 4, Start-up 5X8 G35T10KF1B4S Product Distribution
0:49 MGE Galaxy 3500 10kVA 208V with 2 Battery Modules, Start-up 5X8 G35T10KF2B2S Product Distribution
0:49 MGE Galaxy 3500 10kVA 208V with 2 Battery Modules Expandable to 4, Start-up 5X8 G35T10KF2B4S Product Distribution
1:18 MGE Galaxy 3500 10kVA 208V with 3 Battery Modules Expandable to 4, Start-up 5X8 G35T10KF3B4S Product Distribution
1:53 MGE Galaxy 3500 10kVA 208V with 4 Battery Modules, Start-up 5X8 G35T10KF4B4S Product Distribution
0:51 MGE Galaxy 3500 15kVA 208V with 2 Battery Modules, Start-up 5X8 G35T15KF2B2S Product Distribution
0:51 MGE Galaxy 3500 15kVA 208V with 2 Battery Modules Expandable to 4, Start-up 5X8 G35T15KF2B4S Product Distribution
1:20 MGE Galaxy 3500 15kVA 208V with 3 Battery Modules Expandable to 4, Start-up 5X8 G35T15KF3B4S Product Distribution
1:53 MGE Galaxy 3500 15kVA 208V with 4 Battery Modules, Start-up 5X8 G35T15KF4B4S Product Distribution
0:56 MGE Galaxy 3500 20kVA 208V with 2 Battery Modules Expandable to 4, Start-up 5X8 G35T20KF2B4S Product Distribution
1:20 MGE Galaxy 3500 20kVA 208V with 3 Battery Modules Expandable to 4, Start-up 5X8 G35T20KF3B4S Product Distribution
1:55 MGE Galaxy 3500 20kVA 208V with 4 Battery Modules, Start-up 5X8 G35T20KF4B4S Product Distribution
1:22 MGE Galaxy 3500 30kVA 208V with 3 Battery Modules Expandable to 4, Start-up 5X8 G35T30KF3B4S Product Distribution
1:55 MGE Galaxy 3500 30kVA 208V with 4 Battery Modules, Start-up 5X8 G35T30KF4B4S Product Distribution
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
230V Output / 400V 3PH Input
0:45 MGE Galaxy 3500 15kVA 400V 3:1 with 2 Battery Modules, Start-up 5X8 G35T15K3I2B2S Product Distribution
0:45 MGE Galaxy 3500 15kVA 400V 3:1 with 2 Battery Modules Expandable to 4, Start-up 5X8 G35T15K3I2B4S Product Distribution
1:14 MGE Galaxy 3500 15kVA 400V 3:1 with 3 Battery Modules Expandable to 4, Start-up 5X8 G35T15K3I3B4S Product Distribution
1:45 MGE Galaxy 3500 15kVA 400V 3:1 with 4 Battery Modules, Start-up 5X8 G35T15K3I4B4S Product Distribution
-- MGE Galaxy 3500 15kVA 400V 3:1, Start-up 5X8 G35T15K3IS Product Distribution
0:45 MGE Galaxy 3500 20kVA 400V 3:1 with 2 Battery Modules, Start-up 5X8 G35T20K3I2B2S Product Distribution
0:45 MGE Galaxy 3500 20kVA 400V 3:1 with 2 Battery Modules Expandable to 4, Start-up 5X8 G35T20K3I2B4S Product Distribution
1:14 MGE Galaxy 3500 20kVA 400V 3:1 with 3 Battery Modules Expandable to 4, Start-up 5X8 G35T20K3I3B4S Product Distribution
1:45 MGE Galaxy 3500 20kVA 400V 3:1 with 4 Battery Modules, Start-up 5X8 G35T20K3I4B4S Product Distribution
-- MGE Galaxy 3500 20kVA 400V 3:1, Start-up 5X8 G35T20K3IS Product Distribution
1:15 MGE Galaxy 3500 30kVA 400V 3:1 with 3 Battery Modules Expandable to 4, Start-up 5X8 G35T30K3I3B4S Product Distribution
1:45 MGE Galaxy 3500 30kVA 400V 3:1 with 4 Battery Modules, Start-up 5X8 G35T30K3I4B4S Product Distribution
-- MGE Galaxy 3500 30kVA 400V 3:1, Start-up 5X8 G35T30K3IS Product Distribution
1:46 MGE Galaxy 3500 40kVA 400V 3:1 with 4 Battery Modules, Start-up 5X8 G35T40K3I4B4S Product Distribution
-- MGE Galaxy 3500 40kVA 400V 3:1, Start-up 5X8 G35T40K3IS Product Distribution
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
400V 3PH Output / 400V 3PH Input
0:17 MGE Galaxy 3500 10kVA 400V with 1 Battery Module Expandable to 2, Start-up 5X8 G35T10KH1B2S Product Distribution
0:17 MGE Galaxy 3500 10kVA 400V with 1 Battery Module Expandable to 4, Start-up 5X8 G35T10KH1B4S Product Distribution
0:45 MGE Galaxy 3500 10kVA 400V with 2 Battery Modules, Start-up 5X8 G35T10KH2B2S Product Distribution
0:45 MGE Galaxy 3500 10kVA 400V with 2 Battery Modules Expandable to 4, Start-up 5X8 G35T10KH2B4S Product Distribution
1:14 MGE Galaxy 3500 10kVA 400V with 3 Battery Modules Expandable to 4, Start-up 5X8 G35T10KH3B4S Product Distribution
1:46 MGE Galaxy 3500 10kVA 400V with 4 Battery Modules, Start-up 5X8 G35T10KH4B4S Product Distribution
-- MGE Galaxy 3500 10kVA 400V, Start-Up 5X8 G35T10KHS Product Distribution
0:45 MGE Galaxy 3500 15kVA 400V with 2 Battery Modules, Start-up 5X8 G35T15KH2B2S Product Distribution
0:45 MGE Galaxy 3500 15kVA 400V with 2 Battery Modules Expandable to 4, Start-up 5X8 G35T15KH2B4S Product Distribution
1:14 MGE Galaxy 3500 15kVA 400V with 3 Battery Modules Expandable to 4, Start-up 5X8 G35T15KH3B4S Product Distribution
1:45 MGE Galaxy 3500 15kVA 400V with 4 Battery Modules, Start-up 5X8 G35T15KH4B4S Product Distribution
-- MGE Galaxy 3500 15kVA 400V, Start-Up 5X8 G35T15KHS Product Distribution
0:45 MGE Galaxy 3500 20kVA 400V with 2 Battery Modules, Start-up 5X8 G35T20KH2B2S Product Distribution
0:45 MGE Galaxy 3500 20kVA 400V with 2 Battery Modules Expandable to 4, Start-up 5X8 G35T20KH2B4S Product Distribution
1:14 MGE Galaxy 3500 20kVA 400V with 3 Battery Modules Expandable to 4, Start-up 5X8 G35T20KH3B4S Product Distribution
1:45 MGE Galaxy 3500 20kVA 400V with 4 Battery Modules, Start-up 5X8 G35T20KH4B4S Product Distribution
-- MGE Galaxy 3500 20kVA 400V, Start-Up 5X8 G35T20KHS Product Distribution
1:15 MGE Galaxy 3500 30kVA 400V with 3 Battery Modules Expandable to 4, Start-up 5X8 G35T30KH3B4S Product Distribution
1:45 MGE Galaxy 3500 30kVA 400V with 4 Battery Modules, Start-up 5X8 G35T30KH4B4S Product Distribution
-- MGE Galaxy 3500 30kVA 400V, Start-Up 5X8 G35T30KHS Product Distribution
1:46 MGE Galaxy 3500 40kVA 400V with 4 Battery Modules, Start-up 5X8 G35T40KH4B4S Product Distribution
-- MGE Galaxy 3500 40kVA 400V, Start-Up 5X8 G35T40KHS Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
Dual mains input Increases availability by allowing the UPS to be connected to two separate power sources.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Parallel-capacity capable Increases total power capacity by using multiple UPSs simultaneously.
Advanced electrical features Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high efficiency
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS overload condition or fault.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
 
Serviceability
Front-access servicing Simplifies installation and maintenance while minimizing space requirements.
User-replaceable air filters Enables quick and simple replacement of air filters.
Battery replacement without tools Allows quick, easy battery replacement.
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
7x24 telephone technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
 
Manageability
Built-in Web/SNMP management Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
Environmental Monitoring Prevent equipment failure from a full range of threatening environmental conditions.
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
Audible alarms Provides notification of changing utility power and UPS conditions
 
Total Cost of Ownership
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Excellent footprint Small UPS footprint provides maximum usage of valuable electrical room floorspace
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.