MGE Galaxy 5000

State-of-the-art three phase power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
MGE Galaxy 5000 More Images
Designed for Maximum Configuration
MGE Galaxy 5000 offers technology that increases performance and reliability. Online technology fully isolates and protects against all power quality disturbances. The upstream harmonics management allows a generator friendly installation and flexible configurations for even the most demanding designs. The MGE Galaxy 5000 offers features such as paralleling capability for both capacity and redundancy, full front access, included start up for ease of serviceability, user friendly graphical display with multiple language options, and SNMP with network based power management options. All these features make the Galaxy 5000 one of the easiest UPS's in its class to manage and maintain.
Model List
:
Products Part Number Product Distribution*
400V 3PH Output / 400V 3PH Input
MGE Galaxy 5000 20 kVA
InfraStruXure Certified
G5TUPS20 Product Distribution
MGE Galaxy 5000 30 kVA
InfraStruXure Certified
G5TUPS30 Product Distribution
MGE Galaxy 5000 120 kVA
InfraStruXure Certified
G5TUPS120 Product Distribution
Products Part Number Product Distribution*
400V 3PH, 480V 3PH, 600V 3PH Output / 400V 3PH, 480V 3PH, 600V 3PH Input
MGE Galaxy 5000 40 kVA
InfraStruXure Certified
G5TUPS40 Product Distribution
MGE Galaxy 5000 60 kVA
InfraStruXure Certified
G5TUPS60 Product Distribution
MGE Galaxy 5000 80 kVA
InfraStruXure Certified
G5TUPS80 Product Distribution
MGE Galaxy 5000 100 kVA
InfraStruXure Certified
G5TUPS100 Product Distribution
Products Part Number Product Distribution*
480V 3PH, 600V 3PH Output / 480V 3PH, 600V 3PH Input
MGE Galaxy 5000 50 kVA G5TUPS50 Product Distribution
MGE Galaxy 5000 130kVA G5TUPS130 Product Distribution

UL 924 approved UPS systems with batteries

Products Part Number Product Distribution*
480V 3PH, 600V 3PH Output / 480V 3PH, 600V 3PH Input
G5k 40 kVA UPS 480V ADJ BATT UL924 BACKUP 90 MIN
InfraStruXure Certified
SUG540A90UL Product Distribution
G5K 40 kVA UPS 480V STAND ALONE BATT UL924 BACKUP 90MIN
InfraStruXure Certified
SUG540S90UL Product Distribution
G5K 50 kVA 480V ADJ BATT UL924 BACKUP 90 MIN
InfraStruXure Certified
SUG550A90UL Product Distribution
G5K 50 kVA 480V STAND ALONE BATT UL924 BACKUP 90 MIN
InfraStruXure Certified
SUG550S90UL Product Distribution
G5k 80 kVA 480V UPS with Adj Batt UL924 BACKUP 90 Min
InfraStruXure Certified
SUG580A90UL Product Distribution
G5K 80 KVA 480V UPS with Stand Alone Batt UL924 BACKUP 90 Min
InfraStruXure Certified
SUG580S90UL Product Distribution
G5K 100 KVA 480V UPS With ADJ Batt UL924 BACKUP 90 MIN
InfraStruXure Certified
SUG5100A90UL Product Distribution
G5K 100 KVA 480V UPS with SA Batt UL924 BACKUP 90 Min
InfraStruXure Certified
SUG5100S90UL Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
Dual mains input Increases availability by allowing the UPS to be connected to two separate power sources.
Adjustable voltage sensitivity Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Parallel-capacity capable Increases total power capacity by using multiple UPSs simultaneously.
Parallel-redundant capable Power the connected equipment with multiple UPSs to increase system redundancy
 
Serviceability
Front-access servicing Simplifies installation and maintenance while minimizing space requirements.
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
7x24 telephone technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
 
Manageability
Network manageable Provides remote management of the UPS over the network.
Integrates with InfraStruXure Central An IT-ready, scalable monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Multiple distribution options Superior design flexibility enables a wide range of customer requirements to be addressed.
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators Quickly understand unit and power status with visual indicators.
 
Total Cost of Ownership
ECO Mode Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Predicitive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Wide input voltage range Designed for harsh electrical environments to save battery life.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.