MGE Galaxy 9000

800-900kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
MGE Galaxy 9000
High availability, High performance
The MGE Galaxy 9000 is designed and built to meet the market demand for high kVA/kW in a single high density carbon footprint. The MGE Galaxy 9000 is the top choice for Fortune 500 customers seeking the highest in reliability and availability in UPS solutions to meet their critical power protection demands. Providing pure flexibility and high power capabilities, with unique auxiliary equipment such as: paralleling gear up to 4000kVA, and 12 pulse rectifier options that reduces the input THDI to less than 5%. Featuring advanced generator compatibility by an exclusive integrated MGE Galaxy input current limiter design technique. In addition, external bypasses and synchronization boxes maximize the product catalog while maintaining the efficiency and output power quality that you expect with the MGE Galaxy product range.
Model List
Products Part Number Product Distribution*
400V 3PH Output / 400V 3PH Input
MGE Galaxy 9000 800 kVA G9TUPS800 Product Distribution
MGE Galaxy 9000 900 kVA G9TUPS900 Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
High availability architecture Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures
 
Manageability
Large tactile color display Easily navigate to critical system information and line/load data.
 
Compatibility
Output synchronization to external source UPS can be synchronized with any other independent source for use with downstream static transfer switches.
Parallel capability Multiple units can be placed in parallel to meet power capacity and redundancy requirements
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.