|
You are here:
|
Product Category |
MGE Galaxy 7000Performance 3 phase power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission critical environments
Power efficiency for business continuity
The MGE Galaxy 7000 is the latest addition to the MGE Galaxy UPS family, providing secured power solutions for medium to large data centers. The MGE Galaxy 7000 is flexible / adaptable through its robust IGBT rectifier/inverter design with all types of real world loads (inductive, capacitive with no de-rating of active power). This transformer-less based UPS system maximizes the system efficiency up to 94.5%, keeping valuable operational costs low (energy savings) while providing highest power quality to mission critical loads. MGE Galaxy 7000 includes features and options that continue solve customer needs including flexibility to grow/expand power requirements with N+ 1 parallel/redundant modules with several choices including: Isolated redundant, Integrated Parallel, and by Centralized Static Switch making the MGE Galaxy 7000 a leader with high availability architectures for mission critical environments. Easy to install and maintain is the basis of the core design for this new UPS with only front electrical connections and fully serviceable components. MGE Galaxy 7000 includes additional UPS solutions such as: bus synchronization boxes, IP32 enclosures, back-feed protection, frequency conversion capabilities, and flexible and extended battery solutions including VRLA, NiCad, external matching maintenance bypass cabinets, and paralleling gear. The versatile MGE Galaxy 7000 interfaces with the industry’s leading universal communication protocols and incorporates four communication slots in a rack mount multi-slot case to support SNMP, J-Bus/ModBus and RS232-RS485 protocols for easy interfacing with most devices. MGE Galaxy 7000 available services include start-up, preventive maintenance, fast response time and comprehensive service packages designed for hassle-free system maintenance.
Model List
* Denotes regional product availability by voltage requirement.
Features & Benefits
Compare Models
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||