|
You are here:
|
Product Category |
MGE Galaxy 6000250-500kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
High availability, High performance
The MGE Galaxy 6000 50Hz has been the pinnacle of reliability for over a decade for the MGE Galaxy range of UPS modules. Holding one of the largest world-wide install bases in the MGE Galaxy product line, it continues deliver confidence, availability of critical power protection that customers have come to seek and expect. MGE Galaxy 6000 provides pure flexibility, with auxiliary equipment such as: paralleling gear, external bypass's, synchronization boxes, and high performance input filter cabinets to meet specific site configurations while maximizing efficiency and output power quality. Optimized UPS design for 100% nonlinear loads plus restricts output voltage distortion to less than 4% even on 100% stepped loads. These robust specifications guarantee power quality under the harshest conditions for many years to come.
Model List
* Denotes regional product availability by voltage requirement.
Features & Benefits
Compare Models
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||