|
You are here:
|
Product Category |
MGE Galaxy 400040-75kVA robust three phase power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
Where Reliability meets Performance
MGE Galaxy 4000 offers centralized 3 phase power protection with the reliability of the MGE product family. Ideal for small to medium data centers, facilities and transportation, the MGE Galaxy 4000 offers on-line double conversion technology for true isolation between input and output. Availability is achieved through zero transfer time for critical loads. The Network Management Card with temperature monitoring provides remote monitoring and management through a simple Web/SNMP interface and provides integration with InfraStruXure® Central. Serviceability is greatly enhanced by front panel access and includes start-up service for increased configurability. All these features make the MGE Galaxy 4000 the easiest UPS in its class to install, manage and maintain.
Model List
* Denotes regional product availability by voltage requirement.
Features & Benefits
Compare Models
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||