|
You are here:
|
Product Category |
MGE EPS 7000Performance 3 phase power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission critical environments
High availability, High performance
The MGE EPS 7000 is the facility managers top choice UPS with its full front access design and all critical serviceable components reachable within minutes not hours. MGE EPS 7000 product development was the largest joint effort with outside field and customer inputs but while still maintaining an aggressive footprint. These UPS modules allow IT and facilities managers to respond to increasing demands placed on power infrastructure in growing facilities by offering N+1 capabilities. MGE EPS 7000 was the first in the industry to incorporate a 100% rated static switch on output of UPS inverter with no mechanical contactors which can age and weaken during UPS operation. Energy efficiency is a key feature for the MGE EPS 7000 with a 93.5% system efficiency at full load and continues at high efficiency levels down to 25% load (93%). MGE EPS 7000 provides pure flexibility, with auxiliary equipment such as: paralleling gear, external maintenance bypass, critical bus synchronization, bottom entry cabinets boxes, and distribution to meet specific site configuration while maximizing efficiency and output power quality.
Model List
* Denotes regional product availability by voltage requirement.
Features & Benefits
Compare Models
|
|||||||||||||||||||||||||||||||||||||||||||||||