|
You are here:
|
Product Category |
NetBotz® 400Best value security and environmental monitoring for network closets to data centers
The NetBotz 400 offers high performance security and environmental monitoring over the network. The NetBotz 400 is capable of video surveillance and monitoring to record human activity. It provides temperature, humidity, door contact, dry contact, spot leak, vibration, smoke and 2-way audio monitoring. The NetBotz 400's additional features include integration with InfraStruXure Central, Power over Ethernet, and user-defined alerts, making the NetBotz 400 the perfect unit to protect your IT assets from security and environmental threats. The NetBotz 400 can be used in Network closets to data centers, but it is commonly installed in server rooms and small data centers. NetBotz is an active monitoring solution designed to protect against physical threats, environmental or human, that can cause disruption or downtime to IT infrastructure. This scalable suite of networked appliances, sensors, access controls and cameras is designed to safeguard environments ranging in size from network closets to data centers. The modular design allows for common sensors among the NetBotz appliances. Optional user-defined alerts can be sent in a variety of formats and are easily integrated into event escalation policies. For management of multiple NetBotz appliances, use InfraStruXure® Central. InfraStruXure Central surveillance licenses enable a single view of multiple cameras, rapid search and retrieval of video, plus 'tagging' of important video clips.
Model List
* Denotes regional product availability by voltage requirement.
Features & Benefits
Compare Models
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||