|
You are here:
|
Product Category |
NetBotz® 300Cost-effective security and environmental monitoring for network closets to data centers
The NetBotz 300 offers the best value for security and environmental monitoring over the network. An integrated camera allows video surveillance and monitoring to record human activity. It provides temperature, humidity, door contact, dry contact , spot leak, vibration, and smoke monitoring. Additional features like integration with InfraStruXure Central, Power over Ethernet, and user-defined alerts make the NetBotz 300 the perfect unit to protect your IT assets from security and environmental threats. The NetBotz 300 can be used in network closets to data centers, but it is commonly installed in network closets and server rooms. NetBotz is an active monitoring solution designed to protect against physical threats, environmental or human, that can cause disruption or downtime to IT infrastructure. This scalable suite of networked appliances, sensors, access controls and cameras is designed to safeguard environments ranging in size from network closets to data centers. The modular design allows for common sensors among the NetBotz appliances. Optional user-defined alerts can be sent in a variety of formats and are easily integrated into event escalation policies. For management of multiple NetBotz appliances, use InfraStruXure® Central. InfraStruXure Central Surveillance licenses enable a single view of multiple cameras, rapid search and retrieval of video, plus 'tagging' of important video clips.
Model List
* Denotes regional product availability by voltage requirement.
Features & Benefits
Compare Models
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||