InRow Direct Expansion

Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
InRow Direct Expansion
The predictable solution for an unpredictable environment.
The InRow Direct Expansion product design closely couples the cooling with the IT heat load. This design prevents hot air recirculation, while improving cooling predictability and allowing for a pay as you grow environment. Available in self-contained, fluid cooled, and air-cooled configurations with or without humidity control, these products meet the diverse requirements for closets, server rooms, and data centers. IT operators looking to improve efficiency or deploy higher density equipment will benefit from the modular design of the InRow Direct Expansion products. The intelligent controls of the InRow Direct Expansion products actively adjust fan speed and refrigerant flow to match the IT heat load to maximize efficiency and address the dynamic demands of today's IT environments.
Model List

Products Part Number Product Distribution*
InRow SC, 300mm, Air Cooled, Self-contained 200-240V 60Hz
InfraStruXure Certified
ACSC100 Product Distribution
InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz
InfraStruXure Certified
ACSC101 Product Distribution
InRow SC System 1 InRow SC, 1 NetShelter SX Rack 600mm, and Rear Containment
InfraStruXure Certified
RACSC101 Product Distribution
InRow SC System 1 InRow SC 50Hz 1PH, 1 NetShelter SX Rack 600mm, and Rear Containment
InfraStruXure Certified
RACSC101E Product Distribution
InRow SC System 1 InRow SC, 1 NetShelter SX Rack 600mm, with Front and Rear Containment
InfraStruXure Certified
RACSC112 Product Distribution
InRow SC System 1 InRow SC 50Hz 1PH, 1 NetShelter SX Rack 600mm, with Front and Rear Containment
InfraStruXure Certified
RACSC112E Product Distribution
InRow SC System 2 InRow SC units, 1 NetShelter SX Rack 600mm, and Rear Containment
InfraStruXure Certified
RACSC201 Product Distribution
InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment
InfraStruXure Certified
RACSC201E Product Distribution
InRow RD, 300mm, Air Cooled, 220-240V, 50Hz
InfraStruXure Certified
ACRD101 Product Distribution
InRow RD, 600mm, Air Cooled, 200-240V, 50/60Hz
InfraStruXure Certified
ACRD500 Product Distribution
InRow RD, 300mm, Air Cooled, 208-230V, 60Hz
InfraStruXure Certified
ACRD100 Product Distribution
InRow RD, 300mm, Fluid Cooled, 208-230V, 60Hz
InfraStruXure Certified
ACRD200 Product Distribution
InRow RD, 300mm, Fluid Cooled, 220-240V, 50Hz
InfraStruXure Certified
ACRD201 Product Distribution
InRow RD, 600mm, Air Cooled, 380-415V, 50Hz ACRD502 Product Distribution
InRow RD, 600mm, Air Cooled, 460-480V, 60Hz
InfraStruXure Certified
ACRD501 Product Distribution

With Humidity Control

Products Part Number Product Distribution*
InRow RP DX Air Cooled 200-240V 50/60Hz
InfraStruXure Certified
ACRP100 Product Distribution
InRow RP DX Air Cooled 380-415V 50 Hz ACRP102 Product Distribution
InRow RP DX Air Cooled 460-480V 60Hz
InfraStruXure Certified
ACRP101 Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
Predictable cooling Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Rack Inlet Temperature Control Reduces the risk of hot spots at the rack level
Active response controls Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
 
Total Cost of Ownership
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
In-Row architecture Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
 
Agility
Modular design Modular design provides scalable solutions to add cooling as demand increases.
Scaleable densities Allows for higher cooling to be achieved by integrating the Hot Aisle Containment System with row-based architecture.
 
Serviceability
Easy service access Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
 
Manageability
Microprocessor controller Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
Building Management System Integration Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Real-Time Capacity Monitoring Real-time display of current and available cooling.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.