Wall-mount Transfer Switches

Automatic, uninterruptible and intelligent transfer of power
Wall-mount Transfer Switches
The only transfer switch that can transfer power without interruption!
The APC Universal Transfer Switch (UTS) monitors the utility power conditions of your home or small business and safely transfers loads to TWO backup power sources when a power disturbance occurs. Power is conveniently distributed from the backup sources to as many as ten circuits, keeping critical loads such as lights, furnaces, well pumps, and home appliances up and running during an outage. Unlike other transfer switches that are compatible only with generators, the UTS can also be connected to a UPS. As a result of this unique feature, your most important loads will remain uninterrupted and conditioned during that critical time between a power failure and generator start-up. The UTS also incorporates patent-pending Adaptive Load Management technology (ALMâ„¢) which intelligently monitors power usage and automatically sheds and reconnects loads in order to prevent generator overload. All APC Universal Transfer Switches comply with the UL 1008 transfer switch standard, giving you peace of mind during installation and operation.
Model List
Products Part Number Product Distribution*
120V, 240V Input
APC Universal Transfer Switch 10-Circuit 120/240V UTS10BI Product Distribution
APC Universal Transfer Switch 6-Circuit 120/240V UTS6BI Product Distribution
Products Part Number Product Distribution*
120V Input
APC Universal Transfer Switch 6-Circuit 120V UTS6 Product Distribution
APC Universal Transfer Switch Hardwire Kit UTSHW Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Convenience
Easy to install Innovative design allows for fast, easy installation by almost anybody.
Hardwire capable For installations where hard wiring is required or prefered.
Multiple mounting methods Allows for standardization on one product for use in different environments.
Real-time load status Circuit loads are provided numerically on LCD display, eliminating the need for wattmeters and enabling load balancing and generator sizing.
 
Availability
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
UPS compatible Uniquely designed to accept input power from any single phase, 120V power source such as a UPS, solar panel or other alternative energy power inputs.
Convenience outlet Powers and charges a UPS or other 120V input power source.
 
Manageability
LED status indicators Quickly understand unit and power status with visual indicators.
LCD display Alpha-Numeric Display which displays system parameters and alarms.
Installation wizard Guides you through the initial set-up and configuration of input power sources and circuits.
Adaptive Load Management (ALM) Patent-pending technology that intelligently monitors power usage and maximizes generator operating efficiency.
 
Safety
UL 1008 certified Meets UL 1008 Transfer Switch Standard.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.