MGE Static Transfer Switches

True redundancy and exceptional high reliability for switching between power sources
MGE Static Transfer Switches More Images
Critical power distribution without compromise
MGE static transfer switches (STS) supply power to a range of equipment from two independent and redundant sources. Static Transfer Switches automatically transfer power to a stable alternate source in less than 4ms under normal operating conditions. Even under extreme conditions, such as 180 degrees out of phase, the STS will have detection and transfer times that are up to 10 times faster than many other switches.
Features & Benefits
Serviceability
Front-access servicing Simplifies installation and maintenance while minimizing space requirements.
 
Availability
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
 
Manageability
Serial Connectivity Provides management of the UPS via a serial port.
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators Quickly understand unit and power status with visual indicators.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.