Cabinet Power Distribution

Centralized 3 phase power distribution adaptable to the needs of any size data center

Cabinet Power Distribution - APC
Cabinet Power: The proven solution for simplifying critical power distribution
Power Management Modules and Remote Power Management Modules integrate isolation, electronic-grade grounding, and distribution for up 252 output breakers. Each cabinet PMM or RPMM features instant front access, a 200% rated neutral bus, a spacious raceway and landing area, and top or bottom cable entry.
Features & Benefits
Serviceability
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
 
Manageability
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
Efficient cable management Organizes the routing of cables, which simplifies maintenance or future expansion.
Multiple distribution options Superior design flexibility enables a wide range of customer requirements to be addressed.
 
Convenience
Ease of expansion Remote Power Management Modules provide an option to expand power distribution capability as power demands increase.
 
Availability
Pretested breakers All breakers are pretested at the factory, enhancing reliability.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.