MGE Sinewave

Controlled and selective neutralization of harmonics for non-linear load equipment in commercial and industrial environments
MGE Sinewave More Images
Total management of harmonics and power factor correction for installations up to 1000kVA reducing total cost of ownership
By neutralizing harmonics, SineWave eliminates nuisance tripping of circuit breakers and premature aging of equipment. SineWave is extremely compact and can be mounted on a wall or installed in a switchgear cubicle. It can also be connected in parallel, allowing future increase in power demand without disconnecting the supply. SineWave adapts automatically to any single-phase or three-phase load.

For more information, please contact sales.

Features & Benefits
Convenience
LED status indicators Quickly understand unit and power status with visual indicators.
LCD display Alpha-Numeric Display which displays system parameters and alarms.
 
Total Cost of Ownership
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.