|
InfraStruXure® Central(Available in three appliance platforms: up to 525 devices, up to 2,025 devices, up to 4,025 devices)
> Model Information
> Features & Benefits > Manuals and Warranties > Agency Approvals > Application Notes > Bid Specification > Brochures > Design/Configuration > Frequently Asked Questions > Customer Testimonials > Press Releases
InfraStruXure Central provides an efficient way for organizations to monitor their company-wide multi-vendor physical infrastructure: power, cooling, security, and environment. Real-time monitoring, user-defined reports and graphs, and instant fault notification and escalation enable quick assessment and resolution of critical infrastucture events that can adversely affect IT system availability. This centralized respository of critical information can be accessed by multiple users from anywhere on the network, creating a consolidated view of the physical infrastructure. This open and flexible architecture expands with changing business needs through additional device licenses, add-on surveillance, capacity management and change management modules, and through integration with enterprise and building management systems.
|