APC RS

High Performance Battery Backup & Protection for Business Computers

APC RS - APC More Images
Best solution for poor power regions and applications requiring longer runtimes.
This high performance desktop battery backup offers maximum protection for computers. The fully featured APC RS features up to 4 battery backup outlets with automatic voltage regulation (AVR), enabling you to work through even the most frequent brownouts and power sags, keeping 75 minutes of battery power for when you need it most. For printers and other devices that do not store or process information, up to three additional outlets provide surge protection. Telephone dataline surge protection safeguards against surges entering via Telephone, ISDN or ADSL connections. The PowerChute Personal Edition software features easy-to-use safe system shutdown with sophisticated power management.
Model List
Power Draw
Below is a list of all available models. The current Estimated Runtime associated with each model is based on a power draw of 200W. By adjusting the power draw to meet your requirements you can narrow down the list to only those models that meet your requirements.
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
100V Output / 100V Input
0:09 APC RS 400VA Power-Saving Battery Backup, 100V   BR400G-JP Product Distribution
0:09 APC RS 550VA Power-Saving Battery Backup, 100V   BR550G-JP Product Distribution
0:29 APC RS 1000VA Power-Saving Battery Backup, 100V   BR1000G-JP Product Distribution
0:44 APC Power-Saving RS 1200 100V   BR1200G-JP Product Distribution
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
12VDC Output / 12VDC Input
-- APC Extended Run Battery Pack for Home UPS   BR24BPG-JP Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Protection
Battery-protected and surge-only outlets Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost and Trim Automatic Voltage Regulation (AVR) Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Dataline surge protection Provides protection of connected equipment from power surges on the data lines.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
 
Convenience
Audible alarms Provides notification of changing utility power and UPS power conditions
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery replacement without tools Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
LED status indicators Quickly understand unit and power status with visual indicators.
Cold-start capable Provides temporary battery power when the utility power is out.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers Enables a quick recovery from overload events.
Transformer-block spaced outlets Protect equipment with input transformer blocks without blocking access to other receptacles.
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
 
Manageability
Adjustable voltage sensitivity Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Serial connectivity Provides management of the UPS via a serial port.
USB connectivity Provides management of the UPS via a USB port (not available on all models).
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.