|
InRow Chilled Water(Up to 70kW)
> Model Information
> Features & Benefits > Manuals and Warranties > Agency Approvals > Application Notes > Bid Specification > White Papers > Customer Testimonials > Press Releases The predictable solution for an unpredictable environment.
The InRow Chilled Water product design closely couples the cooling with the IT heat load. This design prevents hot air recirculation, while improving cooling predictability and allowing for a pay as you grow environment. Available with and without humidity control, these products are designed to meet the diverse requirements for medium to large data centers. Data center operators looking to improve efficiency or deploy high density servers will benefit from the modular design of the InRow Chilled Water products. The intelligent controls of the InRow Chilled Water products actively adjust fan speed and chilled water flow to match the IT heat load to maximize efficiency and address the dynamic demands of today's IT environments.
|
| Model List | ||||||
| Products | Part Number | Price ** |
|
|||
| 100V, 120V Input | ||||||
|
|
InRow RC Chilled Water, 100-120V 50/60 Hz, NEMA L5-20 |
ACRC100
|
-- |
|
||
| Products | Part Number | Price ** |
|
|||
| 200V Input | ||||||
|
|
In Row RC Chilled Water, 200-240V 50/60 Hz, IEC 309-16 |
ACRC103
|
-- |
|
||
| Products | Part Number | Price ** |
|
|||
| 200V 3PH, 208V 3PH Input | ||||||
|
|
InRow RC, 600mm, Chilled Water, 200-240V, 50/60Hz |
ACRC500
|
-- |
|
||
| Products | Part Number | Price ** |
|
|||
| 480V 3PH Input | ||||||
|
|
InRow RC, 600mm, Chilled Water, 460-480V, 60Hz |
ACRC501
|
-- |
|
||
With Humidity Control |
||||||
| Products | Part Number | Price ** |
|
|||
| 200V 3PH, 208V 3PH Input | ||||||
|
|
InRow RP Chilled Water 200-240V 50/60Hz |
ACRP500
|
-- |
|
||
With Humidity Control |
||||||
| Products | Part Number | Price ** |
|
|||
| 480V 3PH Input | ||||||
|
|
InRow RP Chilled Water 460-480V 60Hz |
ACRP501
|
-- |
|
||
| ** Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary. | ||||||