Room Air Distribution

Air ventilation for wiring closets
The most cost effective way to lower the temperature in a wiring closet by up to 40ºF (22ºC).
Wiring closet heat loads are rising due to deployment of technologies such as VoIP and Power over Ethernet. Many closets where these technologies are being deployed are not designed with adequate cooling. The Wiring Closet Ventilation Unit is a rapidly deployable wall or ceiling mounted heat removal system designed specifically for the wiring closet environment. By exhausting hot air from the closet to an adjacent space, it allows conditioned air (entering through the Air Intake Grill) to cool the load. This budget conscious unit is an excellent alternative to more expensive air-conditioning systems, providing reliable heat removal with the capability to lower closet temperatures by up to 40ºF (22ºC). If plugged into a UPS, it can also be used as a back-up heat removal system to an already existing air-conditioning unit to maximize system availability in the event of a power failure. Dual fans increase availability while LED status indicators and dry contact outputs enhance the unit’s manageability. Selectable fan speeds allow the user to choose between maximum performances.
Model List

Products Part Number Product Distribution*
Wiring Closet Ventilation Unit 100-240V 50/60HZ
InfraStruXure Certified
ACF301 Product Distribution
Wiring Closet Ventilation Unit with Environmental Management ACF301EM Product Distribution

Door Grille Kits

Products Part Number Product Distribution*
Air Intake Grille for Wiring Closet Ventilation Unit
InfraStruXure Certified
ACF310 Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
Fault-tolerant fan system In the event of a fan failure, the remaining fan(s) will continue to operate.
 
Manageability
Predictive failure notification Maximizes system availability by providing early warning of required fan or filter replacement.
LED status indicators Quickly understand unit and power status with visual indicators.
Dry contact output Provides remote notification of failures when used with APC environmental monitoring unit or system.
 
Agility
Multiple mounting methods Flexible design allows for both dry wall and ceiling mount installations.
Easy to install Innovative design allows for fast, easy installation by almost anybody.
 
Adaptability
Hardwire capable For installations where hard wiring is required or prefered.
Architecturally neutral Unobtrusive design and coloring, blends in with the surroundings.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.