|
You are here:
|
Product Category |
Airflow ManagementRack accessories to improve cooling efficiency by preventing air recirculation and reduce bypass airflow.
Airflow Management Blanking Panels promote proper airflow within an enclosure by occupying unused rack space. APC offers several varieties. Modular toolless blanking panels allow for quick and easy installation into any EIA-310 19 inch rack or enclosure with square mounting holes. Metallic blanking panels are for threaded rail applications. Brush strips provide a barrier to airflow, while allowing cables to be passed from the front to the rear of the rack.
Model List
* Denotes regional product availability by voltage requirement.
Features & Benefits
Compare Models
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||