AV Power Filters

AV power protection from electrical noise interference and damaging power transients

AV Power Filters - APC More Images
Component-specific power filtering and "best-in-class" surge protection for home theaters.
The APC AV C Type Power Filters provide best-in-class protection against surges, spikes and even lightning. Isolated noise filter banks can improve sound and video quality by eliminating harmful electrical noise interference. Data line surge protection jacks protect the system from surges traveling over COAX and phone lines. With the C Type Power Filter, you can rest assured that your home audio-video system is protected and will give you the best performance your system can provide.
Features & Benefits
Protection
Isolated power filter banks Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Dataline surge protection Provides protection of connected equipment from power surges on the data lines.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
 
Manageability
LED status indicators Quickly understand unit and power status with visual indicators.
Multiple mounting methods Allows for standardization on one product for use in different environments.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.