Product Category

AV Power Conditioners & Battery Backups

Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

AV Power Conditioners & Battery Backups - APC
A single component battery backup system that eliminates all power threats to your high performance AV system.
From the power engineering labs of APC comes the S Type Power Conditioner with Battery Backup. Pure sine-wave battery backup, surge protection, isolated noise filtering, and voltage regulation all combine in a single unit to deliver pure, uninterrupted power for high performance AV, home security, and home theater systems.
Features & Benefits
Protection
Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B) Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Isolated power filter banks Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Dataline surge protection Provides protection of connected equipment from power surges on the data lines.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
 
Serviceability
Resettable circuit breakers Enables a quick recovery from overload events.
Multiple mounting methods Allows for standardization on one product for use in different environments.
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
 
Manageability
Adjustable voltage sensitivity Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Sequenced turn on/off Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
LED & display dimmer Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.