Basic Rack PDU

Reliable power distribution
Best value for simple power distribution
APC Basic Rack PDUs provide reliable power distribution via a single input with multiple output receptacles and distributes power from low amperage single phase circuits to higher-power 3-phase solutions.

Model List
Products Part Number Price **
200V, 208V, 230V Input
Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309
InfraStruXure Certified
AP7551 £179.99 Add to Cart
Rack PDU,Basic, Zero U, 16A, 230V, (20) C13 & (4) C19; IEC C20
InfraStruXure Certified
AP7552 £179.99 Add to Cart
Rack PDU, Basic, Zero U, 32A, 230V, (20)C13 & (4)C19
InfraStruXure Certified
AP7553 £179.99 Add to Cart
Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309, 10 ft Cord
InfraStruXure Certified
AP7554 £209.99 Add to Cart
Rack PDU Extender, Basic, 2U, 32A, 230V, (4) IEC C19
InfraStruXure Certified
AP7585 £329.99 Add to Cart
Rack PDU Extender, Basic, 2U, 32A, 230V, (4) IEC 309-32
InfraStruXure Certified
AP7586 £369.99 Add to Cart
Rack PDU,Basic, 1U, 16A,208&230V, (10)C13 & (2)C19
InfraStruXure Certified
AP9559 £159.99 Add to Cart
Rack PDU, Basic, 1U, 16A, 208/230V, (12)C13
InfraStruXure Certified
AP9565 £109.99 Add to Cart
Rack PDU, Basic, Zero U, 10A,230V, (15)C13
InfraStruXure Certified
AP9568 £149.99 Add to Cart
Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13
InfraStruXure Certified
AP9572 £169.99 Add to Cart
Products Part Number Price **
400V 3PH Input
Rack PDU, Basic, 1U, 22kW, 400V, (6) C19
InfraStruXure Certified
AP7526 £379.99 Add to Cart
Rack PDU, Basic, Zero U, 22kW, 400V, (6) C19 & (3) C13
InfraStruXure Certified
AP7555 £479.00 Add to Cart
Rack PDU, Basic, Zero U, 11 kW, 230V, (36) C13 & (6) C19
InfraStruXure Certified
AP7557 £369.99 Add to Cart