|
Fuel Cells and Generators(Up to 200kW)
See our InfraStruXure™ page for more details.
> Model Information
> Features & Benefits > Manuals and Warranties > Agency Approvals > White Papers > Press Releases Easily integrates into InfraStruXure architecture.
Standby power generation products are APC designed solutions for extended runtime needs. These solutions, comprised of either an automatic transfer switch (ATS) coupled with a diesel generator or a fuel cell, not only have the features you need, but also easily integrates into InfraStruXure® architecture. These innovative solutions have many features such as real-time generator runtime calculation based on the generator load and remaining fuel or, in the case of fuel cells, zero harmful emissions. Unlike standard extended runtime options, you can monitor and manage the system’s ability to operate even when the components are turned off.
|
| Model List | |||||
| Products | Part Number | Price ** |
|
||
|
|
Smart Distribution Panel with Automatic Transfer Switch. |
ISX-GEN-ATS
|
-- |
|
|
|
|
125 KW 3Ph Diesel Genset 208V 60Hz Emissions Compliant with Start UP |
PG125F3DX6EC-S
|
-- |
|
|
|
|
200KW 3Ph Diesel Genset 208V 60Hz Emissions Compliant with Start UP |
PG200F3DX6EC-S
|
-- |
|
|
|
|
80KW 3Ph Diesel Genset 208V 60Hz Emissions Compliant with Start UP |
PG80F3DX6EC-S
|
-- |
|
|
|
|
125KW 3Ph Diesel Genset 480V 60Hz Emissions Compliant with Start UP |
PG125G3DX6EC-S
|
-- |
|
|
|
|
200KW 3Ph Diesel Genset 480V 60Hz Emissions Compliant with Start UP |
PG200G3DX6EC-S
|
-- |
|
|
| ** Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary. | |||||