Fluid Coolers

Heat removal designed to use water or glycol for row and room cooling products
Fluid Coolers
System matched to maximize the availability of Row and Room cooling products.
APC fluid coolers support Row and Room cooling products, including support of economizers, to provide a complete solution for small to medium data centers. These products offer the flexibility to support a wide range of applications.
Model List
Products Part Number Product Distribution*
Fluid Cooler 186MBH@25TD, 20GPM, 14 Feeds, 230/3/60 ACFC75132 Product Distribution
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 ACFC75173 Product Distribution
Fluid Cooler 182MBH@25TD, 20GPM, 21 Feeds, 230/3/60 ACFC75196 Product Distribution
Fluid Cooler 346MBH@25TD, 40GPM, 28 Feeds, 230/3/60 ACFC75206 Product Distribution
Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60 ACFC75209 Product Distribution
Fluid Cooler 135MBH@25TD, 30 GPM, 16 Feeds, 460/3/60 ACFC75210 Product Distribution
Fluid Cooler 47kW@104F/115F, 32GPM, 208-230V/3/60Hz ACFC75260 Product Distribution
Fluid Cooler 71kW@104F/115F, 48GPM, 208-230V/3/60Hz ACFC75261 Product Distribution
Fluid Cooler 112kW@104F/115F, 75GPM, 208-230V/3/60Hz ACFC75262 Product Distribution
Fluid Cooler 232kW@104F/115F, 153GPM, 208-230V/3/60Hz ACFC75263 Product Distribution
Fluid Cooler 47kW@110F/120F, 34GPM, 208-230V/3/60Hz ACFC75264 Product Distribution
Fluid Cooler 71kW@110F/120F, 53GPM, 208-230V/3/60Hz ACFC75265 Product Distribution
Fluid Cooler 112kW@110F/120F, 84GPM, 208-230V/3/60Hz ACFC75266 Product Distribution
Fluid Cooler 233kW@110F/120F, 162GPM, 208-230V/3/60Hz ACFC75267 Product Distribution
Fluid Cooler 47kW@104F/115F, 32GPM, 460V/3/60Hz ACFC75268 Product Distribution
Fluid Cooler 71kW@104F/115F, 48GPM, 460V/3/60Hz ACFC75269 Product Distribution
Fluid Cooler 112kW@104F/115F, 75GPM, 460V/3/60Hz ACFC75270 Product Distribution
Fluid Cooler 232kW@104F/115F, 153GPM, 460V/3/60Hz ACFC75271 Product Distribution
Fluid Cooler 47kW@110F/120F, 34GPM, 460V/3/60Hz ACFC75272 Product Distribution
Fluid Cooler 71kW@110F/120F, 53GPM, 460V/3/60Hz ACFC75273 Product Distribution
Fluid Cooler 112kW@110F/120F, 84GPM, 460V/3/60Hz ACFC75274 Product Distribution
Fluid Cooler 233kW@110F/120F, 162GPM, 460V/3/60Hz ACFC75275 Product Distribution
Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50
InfraStruXure Certified
ACFC75256 Product Distribution
Fluid Cooler 57MBH@20TD, 10GPM, 8 Feeds, 400/3/50
InfraStruXure Certified
ACFC75257 Product Distribution
Fluid Cooler 59MBH@25TD, 10 GPM, 8 Feeds, 480/3/60
InfraStruXure Certified
ACFC75255 Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
Direct drive motors Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
 
Total Cost of Ownership
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.