|
Thermal Containment
> Model Information
> Features & Benefits > Manuals and Warranties > Agency Approvals > Application Notes > White Papers > Customer Testimonials > Press Releases The most efficient way to cool the IT environment.
Thermal Containment products maximize the effectiveness of InRow cooling solutions for low to high density racked IT loads. Available in rack or aisle level configurations, these products are designed to completely separate the supply and return air paths of the IT equipment. Ideal for any IT environment, the air separation ensures the warmest possible air is being returned to the InRow cooling units, which further increases the efficiency, capacity, and predictability of the cooling system. Thermal containment is available for 300mm, 600mm, 750mm wide NetShelter Racks, UPS/PDU, and InRow Cooling products. Front containment can also be added to the rack configuration for additional isolation and noise dampening.
|