InfraStruxure for Large Data Centers

Modular, adaptable, and “on-demand” data center solution for large data centers utilizing over 1MW of UPS power.
InfraStruxure for Large Data Centers
Schneider Electric Making the Connections
Schneider Electric delivers high efficiency and availability by bringing a wide breadth of Data Centre Physical Infrastructure (DCPI) from the rack to row to room to building with applied expertise, thought leadership and relationships. - Broad expertise - Intellectual capital in all data centre support systems - End-to-end, wrap-around portfolio enables holistic design for highest availability and efficiency - Power, cooling, management software, physical security. Rack systems and services.
Features & Benefits
Availability
Pre-engineered system Allows for fast design and installation
Standardized components Reduces risk of failure, minimizes human error, and lowers mean-time-to-repair while providing the ability to create a customized solution
InfraStruXure Manager Compatible Enables centralized management via the APC InfraStruXure Manager.
Configurable for N+1 internal redundancy Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
 
Agility
Modular design Increases adaptability with an open architecture configurable to any IT environment.
Scalable power capacity Reduces UPS over-sizing costs today by allowing quick upgrades later.
Scalable runtime Allows additional run time to be quickly added as needed.
 
Total Cost of Ownership
Battery failure notification Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Fully-rated power kVA equals kW Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.