|
Back-UPS® RS
Product Information
> Model Information > Features & Benefits > Service Programs > Runtime Chart > Manuals and Warranties > Agency Approvals > Application Notes > Brochures > White Papers > Press Releases Best solution for poor power regions and applications requiring longer runtimes.
The Back-UPS RS offers high performance protection for your business and office computer systems. It provides abundant battery backup power, allowing you to work through medium and extended length power outages. It also safeguards your equipment from damaging surges and spikes that travel along utility, phone and network lines. A distinguishing feature of the Back-UPS RS is automatic voltage regulation (AVR). AVR instantly adjusts both low and high voltages to safe levels, so you can work indefinitely during brownouts and overvoltage situations, saving the battery for power outages when you need it most. Award-winning shutdown software automatically powers down your computer system in the event of an extended power outage. Additional features like audible alarms, LED status indicators, user replaceable battery, push-button circuit breakers and plentiful outlets (including transformer-block spaced outlets) make the Back-UPS RS the perfect unit to protect your business' productivity from the constant threat of power problems and lost data.
|
| Model List | ||||||
|
Estimated Runtime (hrs:mins) |
Products | Part Number | ||||
| 230V Output / 230V Input | ||||||
| 0:07 |
|
APC Back-UPS RS 500, 230V without auto shutdown software, ASEAN |
BR500CI-AS
|
|||
| 0:10 |
|
Back-UPS RS 500VA |
BR500I
|
|||
| 0:07 |
|
Back UPS RS LCD 550 Master Control |
BR550GI
|
|||
| 0:10 |
|
APC Back-UPS RS 650VA, 230V, without auto-shutdown software, ASEAN |
BR650CI-AS
|
|||
| 0:26 |
|
APC BACK-UPS RS 800VA 230V |
BR800I
|
|||
| 0:24 |
|
APC Back-UPS RS 1100VA, 230V, without auto shutdown software, ASEAN |
BR1100CI-AS
|
|||
| 0:23 |
|
APC Back-UPS RS 1200VA LCD 230V |
BR1200LCDI
|
|||
| 0:31 |
|
APC BACK-UPS RS 1500VA 230V |
BR1500I
|
|||
| 0:23 |
|
APC Back-UPS RS 1500VA LCD 230V |
BR1500LCDI
|
|||