|
Back-UPS® LS(500VA - 700VA)
> Features & Benefits > Service Programs > Runtime Chart > Manuals and Warranties > Agency Approvals > White Papers > Customer Testimonials > Press Releases Unique space-saving, ergonomic design
The Back-UPS LS offers high performance protection for your home and home office computer systems. It provides abundant battery backup power, allowing you to work through extended length power outages. It also safeguards your equipment from damaging surges and spikes that travel along utility and phone lines. A distinguishing feature of the Back-UPS LS is automatic voltage regulation (AVR). AVR instantly adjusts both low and high voltages to safe levels, so you can work indefinitely during brownouts, saving the battery for power outages when you need it most. Award-winning shutdown software automatically powers down your computer system in the event of an extended power outage. Additional features like audible alarms, LED status indicators, a unique ergonomic design, user replaceable battery, push-button circuit breakers and transformer-block spaced outlets make the Back-UPS RS the perfect unit to protect your productivity from the constant threat of power problems and lost data.
|
| Model List | ||||||
|
Estimated Runtime (hrs:mins) |
Products | Part Number | Price ** |
|
||
| 120V Output / 120V Input | ||||||
| 0:10 |
|
APC BACK-UPS LS 500 VA 120V CLEAR |
BP500CLR
|
$119.99 |
Add Options
|
|
|
| 0:09 |
|
Back-UPS LS 500 |
BP500UC
|
$119.99 |
Add Options
|
|
|
| 0:14 |
|
Back-UPS LS 700 |
BP700UC
|
$139.99 |
Add Options
|
|
|