Symmetra®

Symmetra
Highly available, redundant and scalable double-conversion on-line power protection
The first UPS with redundancy and scalability within a single chassis.
Engineered to deliver the highest level of business continuity possible, Symmetra's modular, redundant architecture can scale power and run time as demand increases or when higher levels of availability are required. Integrated network manageability provides real time status updates of UPS health and environmental conditions. Hot-swappable, user replaceable power, battery, and intelligence modules enables low MTTR and ease of service. Symmetra's modular design provides redundant power in a single chassis for business-critical applications in server rooms and network closets.

Model List
Choose Product Orientation: All (default) Rack Tower
    

Power Draw
Below is a list of all available models. The current Estimated Runtime associated with each model is based on a power draw of 500W. By adjusting the power draw to meet your requirements you can narrow down the list to only those models that meet your requirements.

 

2kVA Power Increments

Estimated Runtime
(hrs:mins)
Products Part Number Price **
230V Output / 230V Input
0:43 APC Symmetra RM 2kVA Scalable to 6kVA N+1 220-240V
InfraStruXure(TM) Certified
SYH2K6RMI
£2,025.00 Add Options  |  Add to Cart
1:24 APC Symmetra RM 4kVA Scalable to 6kVA N+1 220-240V
InfraStruXure(TM) Certified
SYH4K6RMI
£3,325.00 Add Options  |  Add to Cart
1:59 APC Symmetra RM 6kVA Scalable to 6kVA N+1 220-240V
InfraStruXure(TM) Certified
SYH6K6RMI
£4,625.00 Add Options  |  Add to Cart
 

4kVA Power Increments

Estimated Runtime
(hrs:mins)
Products Part Number Price **
230V Output / 230V, 400V 3PH Input
1:01 APC Symmetra LX 4kVA Scalable to 8kVA N+1, 220/230/240V or 380/400/415V
SYA4K8I
£3,925.00 Add Options  |  Add to Cart
1:01 APC Symmetra LX 4kVA Scalable to 8kVA N+1 Rack-mount, 220/230/240V or 380/400/415V
InfraStruXure(TM) Certified
SYA4K8RMI
£4,350.00 Add Options  |  Add to Cart
1:55 APC Symmetra LX 8kVA Scalable to 16kVA N+1 Tower, 220/230/240V or 480/400/415V
SYA8K16I
£5,275.00 Add Options  |  Add to Cart
10:16 APC Symmetra LX 8kVA Scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V
SYA8K16IXR
£9,375.00 Add Options  |  Add to Cart
1:55 APC Symmetra LX 8kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V
InfraStruXure(TM) Certified
SYA8K16RMI
£5,725.00 Add Options  |  Add to Cart
1:55 APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V
SYA8K8I
£5,275.00 Add Options  |  Add to Cart
1:55 APC Symmetra LX 8kVA Scalable to 8kVA N+1 Rack-mount, 220/230/240V or 380/400/415V
InfraStruXure(TM) Certified
SYA8K8RMI
£5,725.00 Add Options  |  Add to Cart
2:39 APC Symmetra LX 12kVA scalable to 16kVA N+1 Tower, 220/230/240V or 380/400/415V
SYA12K16I
£6,650.00 Add Options  |  Add to Cart
8:59 APC Symmetra LX 12kVA scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V
SYA12K16IXR
£10,500.00 Add Options  |  Add to Cart
2:39 APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V
InfraStruXure(TM) Certified
SYA12K16RMI
-- Add Options  | 
3:15 APC Symmetra LX 16kVA Scalable to 16kVA N+1 Tower, 220/230/240V or 380/400/415V
SYA16K16I
£8,000.00 Add Options  |  Add to Cart
7:59 APC Symmetra LX 16kVA Scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V
SYA16K16IXR
£11,500.00 Add Options  |  Add to Cart
3:15 APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V
InfraStruXure(TM) Certified
SYA16K16RMI
£8,450.00 Add Options  |  Add to Cart
** Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.