Symmetra MW

Ultra energy efficient, modular, scalable, three-phase power protection with industry-leading performance for large data centers and mission-critical environments
Symmetra MW
Think big, think scalable - The world's largest modular UPS
Symmetra MW redefines high-power UPS technology as a modular, fault-tolerant UPS in the 400-1600 kilowatt range. Ideal for large data centers, complete buildings, healthcare and other critical facility protection requirements, the Symmetra MW can be scaled for rigorous and changing electrical demands. Symmetra MW provides increased availability through internal N+1 configurability, predictive failure notification and multi-module paralleling features. Setting a new standard for low cost of ownership Symmetra MW delivers best-in-class efficiency and a reduction in rating of electrical infrastructure- wires, transformers and generators. Slide-in/out power modules, manageable external batteries and self-diagnosing features greatly reduce mean time to repair. Combined with a wide range of line-up and match options Symmetra MW provides a customizable system in a standardized design for any large on-demand network-critical physical infrastructure.
Model List
Power Draw
Below is a list of all available models. The current Estimated Runtime associated with each model is based on a power draw of 100000W. By adjusting the power draw to meet your requirements you can narrow down the list to only those models that meet your requirements.
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
400V 3PH Output / 400V 3PH Input
-- Symmetra MW 400kW Frame, 400V
InfraStruXure Certified
SYMF400KH Product Distribution
-- Symmetra MW 600kW Frame, 400V
InfraStruXure Certified
SYMF600KH Product Distribution
-- Symmetra MW 800kW Frame, 400V
InfraStruXure Certified
SYMF800KH Product Distribution
-- Symmetra MW 1000kW frame, 400V
InfraStruXure Certified
SYMF1000KH Product Distribution
-- Symmetra MW 1200kW Frame, 400V
InfraStruXure Certified
SYMF1200KH Product Distribution
-- Symmetra MW 1400kW Frame, 400V
InfraStruXure Certified
SYMF1400KH Product Distribution
-- Symmetra MW 1600kW Frame, 400V
InfraStruXure Certified
SYMF1600KH Product Distribution
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
480V 3PH Output / 480V 3PH Input
-- Symmetra MW 400kW Frame, 480V
InfraStruXure Certified
SYMF400KG Product Distribution
-- Symmetra MW 600kW Frame, 480V
InfraStruXure Certified
SYMF600KG Product Distribution
-- Symmetra MW 800kW Frame, 480V
InfraStruXure Certified
SYMF800KG Product Distribution
-- Symmetra MW 1000kW Frame, 480V
InfraStruXure Certified
SYMF1000KG Product Distribution
-- Symmetra MW 1200kW Frame, 480V
InfraStruXure Certified
SYMF1200KG Product Distribution
-- Symmetra MW 1400kW Frame, 480V
InfraStruXure Certified
SYMF1400KG Product Distribution
-- Symmetra MW 1600kW Frame, 480V
InfraStruXure Certified
SYMF1600KG Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
Configurable for N+1 internal redundancy Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Power Modules connected in parallel Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Modular design Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Battery failure notification Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Audible alarms Provides notification of changing utility power and UPS conditions
Network manageable Provides remote management of the UPS over the network.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
 
Agility
Scalable power capacity Reduces UPS over-sizing costs today by allowing quick upgrades later.
Scalable runtime Allows additional run time to be quickly added as needed.
Parallel-capacity capable Increases total power capacity by using multiple UPSs simultaneously.
Parallel-redundant capable Power the connected equipment with multiple UPSs to increase system redundancy
Multiple cable-entry points Provides flexibility of UPS placement in the room and easy access to install cabling to the terminal blocks.
Front-access servicing Simplifies installation and maintenance while minimizing space requirements.
 
Total Cost of Ownership
Fully-rated power kVA equals kW Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Manageable external batteries Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.