Symmetra® PX

(10 to 500 kVA/kW)
Symmetra PX
Certified InfraStruXure(TM)
This product can be configured as part of a complete Data Center or Server Room solution.
See our InfraStruXure™ page for more details.
Right-sized, modular, scalable 3-phase power protection for any size data center or high density power zone.
The right-sized UPS for demanding business critical applications
The APC Symmetra PX is a world class, redundant, scalable, power protection system designed to cost effectively provide high levels of availability. Seamlessly integrating into today's state-of-the-art data center designs, the Symmetra PX is a true modular system. Made up of dedicated and redundant modules--power, intelligence, battery and bypass, all engineered into a design that is easily and efficiently serviceable, this architecture can scale power and runtime as demand grows or as higher levels of availability are required. Symmetra PX serves as the core power train that drives APC InfraStruXure® systems for small and medium data centers but can also power individual "zones" of larger data centers. Highly manageable, the Symmetra PX features self-diagnostic capabilities and standardized modules which mitigate the risk of human error resulting in increased overall data center reliability.

Model List
    

Power Draw
Below is a list of all available models. The current Estimated Runtime associated with each model is based on a power draw of 10000W. By adjusting the power draw to meet your requirements you can narrow down the list to only those models that meet your requirements.

Estimated Runtime
(hrs:mins)
Products Part Number Price **
120V, 208V, 208V 3PH Output / 208V 3PH Input
0:04 Symmetra PX 10kW Scalable to 40kW N+1, 208V
InfraStruXure(TM) Certified
SY10K40F
$22,300.00 Add Options  |  Add to Cart
0:04 Symmetra PX 10kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V
InfraStruXure(TM) Certified
SY10K80F
$31,100.00 Add Options  |  Add to Cart
0:13 Symmetra PX 20kW Scalable to 40kW N+1, 208V
InfraStruXure(TM) Certified
SY20K40F
$28,500.00 Add Options  |  Add to Cart
0:14 Symmetra PX 20kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V
InfraStruXure(TM) Certified
SY20K80F
$36,800.00 Add Options  |  Add to Cart
0:25 Symmetra PX 30kW Scalable to 40kW N+1, 208V
InfraStruXure(TM) Certified
SY30K40F
$34,600.00 Add Options  |  Add to Cart
0:24 Symmetra PX 30kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V
InfraStruXure(TM) Certified
SY30K80F
$42,600.00 Add Options  |  Add to Cart
0:37 Symmetra PX 40kW Scalable to 40kW N+1, 208V
InfraStruXure(TM) Certified
SY40K40F
$40,800.00 Add Options  |  Add to Cart
0:35 Symmetra PX 40kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V
InfraStruXure(TM) Certified
SY40K80F
$48,300.00 Add Options  |  Add to Cart
0:46 Symmetra PX 50kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V
InfraStruXure(TM) Certified
SY50K80F
$54,000.00 Add Options  |  Add to Cart
0:56 Symmetra PX 60kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V
InfraStruXure(TM) Certified
SY60K80F
$59,700.00 Add Options  |  Add to Cart
1:06 Symmetra PX 70kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V
InfraStruXure(TM) Certified
SY70K80F
$65,400.00 Add Options  |  Add to Cart
1:16 Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V
InfraStruXure(TM) Certified
SY80K80F
$71,100.00 Add Options  |  Add to Cart
Estimated Runtime
(hrs:mins)
Products Part Number Price **
400V 3PH, 480V 3PH Output / 400V 3PH, 480V 3PH Input
2:50 APC Symmetra PX 100kW Scalable to 250kW with Right Mounted Maintenance Bypass and Distribution
InfraStruXure(TM) Certified
SY100K250DR-PD
-- Add Options  | 
3:16 APC Symmetra PX 125kW Scalable to 250kW with Left Mounted Maintenance Bypass and Distribution
InfraStruXure(TM) Certified
SY125K250DL-PD
-- Add Options  | 
3:16 APC Symmetra PX 125kW Scalable to 250kW with Right Mounted Maintenance Bypass and Distribution
InfraStruXure(TM) Certified
SY125K250DR-PD
-- Add Options  | 
3:16 APC Symmetra PX 125kW Scalable to 500kW with Right Mounted Maintenance Bypass and Distribution
InfraStruXure(TM) Certified
SY125K500DR-PD
-- Add Options  | 
4:12 APC Symmetra PX 150kW Scalable to 250kW with Right Mounted Maintenance Bypass and Distribution
InfraStruXure(TM) Certified
SY150K250DR-PD
-- Add Options  | 
5:34 APC Symmetra PX 200kW Scalable to 250kW with Right Mounted Maintenance Bypass and Distribution
InfraStruXure(TM) Certified
SY200K250DR-PD
-- Add Options  | 
6:54 APC Symmetra PX 250kW Scalable to 500kW with Left Mounted Maintenance Bypass and Distribution
InfraStruXure(TM) Certified
SY250K500DL-PD
-- Add Options  | 
6:54 APC Symmetra PX 250kW Scalable to 500kW w/ right mounted MBwD
InfraStruXure(TM) Certified
SY250K500DR-PD
-- Add Options  | 
8:43 APC Symmetra PX 300kW Scalable to 500kW with Right Mounted Maintenance Bypass and Distribution
InfraStruXure(TM) Certified
SY300K500DR-PD
-- Add Options  | 
11:13 APC Symmetra PX 400kW Scalable to 500kW with Right Mounted Maintenance Bypass and Distribution
InfraStruXure(TM) Certified
SY400K500DR-PD
-- Add Options  | 
13:33 APC Symmetra PX 500kW Scalable to 500kW with Maintenance Bypass Left & Distribution
InfraStruXure(TM) Certified
SY500K500DL-PD
-- Add Options  | 
13:33 APC Symmetra PX 500kW Scalable to 500kW with Right Mounted Maintenance Bypass and Distribution
InfraStruXure(TM) Certified
SY500K500DR-PD
-- Add Options  | 
** Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.