Commercial/Industrial Surge Suppression

High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.

Commercial/Industrial Surge Suppression - APC
APC’s Commercial/Industrial Surge Suppressors provide protection for your commercial facility, industrial building and data center from damaging power surges and spikes. These TVSS (transient voltage surge suppression) units can be installed at your service entrance and electrical panels throughout your facility. They protect against severe voltage spikes caused by lighting and utility accidents, as well as smaller, far more frequent surges caused by normal everyday operation of motors, pumps and other large equipment inside your facility. They come in modular (replaceable surge suppression modules) and nonmodular designs, and feature the latest industry approvals and safety ratings.
Model List
Products Part Number Product Distribution*
Panelmount Surge Protection Device, 380/220V, 80kA/ph   PMH2X-A Product Distribution
Panelmount Surge Protection Device, 380/220V, 120KA Nonmodular for LAM   PMH3XLM Product Distribution
SurgeArrest Panelmount 220/380V 120KA with SurgeCounter, Replaceable 3-Phase "Brick" Module   PMH3XS-B Product Distribution
SurgeArrest PM 240/120V 80KA, Non-modular   PMP2X-A Product Distribution
Panelmount Surge Protection Device, 120/240V, 80kA/ph for LAM   PMP2XLM Product Distribution
SurgeArrest Panelmount 240/120V 120KA with Disconnect and Surge Counter   PMP3DS-A Product Distribution
SurgeArrest Panelmount 240/120V 120KA with Surge Counter   PMP3S-A Product Distribution
Panelmount Surge Protection Device, 120/240V, 120kA/ph   PMP3X Product Distribution
SurgeArrest Panelmount 240/120V 120KA with Surge Counter, Non-modular   PMP3XS-A Product Distribution
SurgeArrest Panelmount 240/120V 120kA with Surge Counter , Replaceable 3-Phase "Brick" Module   PMP3XS-B Product Distribution
SurgeArrest Panelmount 240/120V 160KA with Disconnect and Surge Counter   PMP4DS-A Product Distribution
SurgeArrest Panelmount 240/120V 160KA with Surge Counter   PMP4S-A Product Distribution
SURGEARREST PM 120/208V 80KA NONMODULA R   PMF2X-A Product Distribution
Panelmount Surge Protection Device 208/120V 80kA/ph   PMF2XLM Product Distribution
SurgeArrest Panelmount 208/120V 120KA with Disconnect and Surge Counter   PMF3DS-A Product Distribution
SurgerArrest Panelmount 208/120V 120KA with Surge Counter   PMF3S-A Product Distribution
SurgeArrest Panelmount 208/120V 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module   PMF3XS-B Product Distribution
SurgeArrest Panelmount 208/120V 160KA with Disconnect and Surge Counter   PMF4DS-A Product Distribution
SurgeArrest Pannelmount 208/120V 160KA with Surge Counter   PMF4S-A Product Distribution
Panelmount Surge Protection Device 208/120V 80kA/ph, for LAM   PMI2XLM Product Distribution
SurgeArrest Panelmount 480/277V 80KA with Surge Counter, Non-modular   PMG2X-A Product Distribution
SURGEARREST PM 480/277V 120KA with Disconnect and Surge Counter   PMG3DS-A Product Distribution
SurgeArrest Panelmount 480/277V 120KA with Surge Counter, Modular   PMG3S-A Product Distribution
SurgeArrest Panelmount, 480/277V, 120kA/ph, with Surge Counter, Replaceable 3-Phase Brick Module   PMG3XS-B Product Distribution
SurgeArrest Panelmount 480/277 160kA with Disconnect and Surge Counter, Modular   PMG4DS-A Product Distribution
SurgeArrest Panelmount 480/277V 160KA with Surge Counter   PMG4S-A Product Distribution
SurgeArrest Panelmount 600/347V 120KA with Disconnect and Surge Counter   PML3DS-A Product Distribution
SurgeArrest Panelmount 600/347V 120KA with Surge Counter   PML3S-A Product Distribution
SurgeArrest Panelmount, 600/347V, 120kA/ph with Surge Counter, Replaceable 3-Phase Brick Module   PML3XS-B Product Distribution
SurgeArrest Panelmount 600/347V 120KA with Disconnect and Surge Counter   PML4DS-A Product Distribution
SurgeArrest Panelmount 600/347V 160KA with Surge Counter   PML4S-A Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Protection
Noise Filtering 120kA SurgeArrest models contain EMI/RFI filtering to reduce line noise that can cause data loss and keyboard errors. 40kA and 80kA units do not contain noise filtering components, so they can be used with powerline networking systems (X10, HomePlug, PLC, etc.).
Maximum surge current ratings 40kA, 80kA and 120kA per phase maximum surge current ratings, for all your residential, commercial and individual equipment protection needs.
 
Safety
Catastrophic Event Protection SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panelmount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.
 
Convenience
Status Indicator LED's LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.
Physical Size For easy installation inside your circuit breaker panel (40kA model) or next to your power distribution panels. (80kA and 120 kA models)
Chase nipple connection Allows for mounting of the PM2X units rigidly to the side of your panelboard.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.