Back-UPS® CS

(350VA - 650VA)
Back-UPS CS
Best Value Battery Backup & Protection for Business Computers
The re-invention of the most relied upon desktop UPS in history: the Back-UPS!
The Back-UPS CS offers our best value for protecting your business and office computer systems. It provides battery backup power that allows you to work through short and medium length power outages. It also safeguards your equipment from damaging surges and spikes that travel along your utility and phone lines. Award-winning shutdown software automatically powers down your computer system in the event of an extended power outage. Additional features like audible alarms, LED status indicators, user replaceable battery, push-button circuit breakers and transformer-block spaced outlets make the Back-UPS CS the perfect unit to protect your business' productivity from the constant threat of power outages and lost data.

Model List
    

Power Draw
Below is a list of all available models. The current Estimated Runtime associated with each model is based on a power draw of 200W. By adjusting the power draw to meet your requirements you can narrow down the list to only those models that meet your requirements.

Estimated Runtime
(hrs:mins)
Products Part Number Price **
120V Output / 120V Input
0:06 Back-UPS CS 350
BK350
$69.99 Add Options  |  Add to Cart
0:09 Back-UPS CS 500
BK500
$109.99 Add Options  |  Add to Cart
0:09 Back-UPS CS 500 Black
BK500BLK
$109.99
$99.49
Add Options  |  Add to Cart
** Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.