Smart-UPS®

(Entry level 420-1500VA, Standard 750-5000VA, Extended Run 750-3000VA)
Smart-UPS
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal for servers, point-of-sale, routers, switches, hubs and other network devices.
Over 20 million units sold - the UPS you can trust
APC award-winning Smart-UPS® is the most popular UPS in the world for servers, storage and networks. Trusted to protect critical data and equipment from power problems by supplying clean and reliable network-grade power. In addition to legendary reliability and manageability, Smart-UPS have extremely high efficiency at low, medium and high load levels making them ideal for today’s multi-core or virtualized servers that have varying load consumption. Available in a variety of form factors (tower, rack mount, rack/tower convertible) there is a model for every application and budget. Rack mounted Smart-UPS are ideal for powering Blade or density optimized servers in a distributed power protection environment as the primary or redundant protection. Smart-UPS® models have long been considered the benchmark for all network and server UPS's. Smart-UPS feature a 16-segment LED display, extended range automatic voltage regulation (AVR), and pure sine wave output on battery. Additional manageability options are available through the Smart-Slot interface, which is an internal slot for the installation of optional accessory cards. The extended run Smart-UPS XL has the capability to add external battery packs to scale runtime from minutes to hours typically needed for converged voice and data networks. The entry level Smart-UPS SC is an economical choice for small and medium businesses looking to protect small switches, networking devices and point-of-sale (POS) equipment.

Features & Benefits
Availability
Boost and Trim Automatic Voltage Regulation (AVR) Gives higher application availability by correcting low and high voltage conditions without using the battery.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable Provides temporary battery power when the utility power is out.
Disconnected battery notification Warns when a battery is not available to provide backup power.
 
Manageability
Network manageable Provides remote management of the UPS over the network.
Audible alarms Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
LED status indicators Quickly understand unit and power status with visual indicators.
Serial Connectivity Provides management of the UPS via a serial port.
USB connectivity Provides management of the UPS via a USB port (not available on all models).
Disconnected battery notification Warns when a battery is not available to provide backup power.
InfraStruXure Manager Compatible Enables centralized management via the APC InfraStruXure® Manager.
 
Serviceability
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Predictive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Resettable circuit breakers Enables a quick recovery from overload events.
 
Adaptability
Adjustable voltage-transfer points Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Field-replaceable power distribution panel Ensures compatibility with equipment that has different plug types.
 
Safety
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment. UL, FCC, CE, C-Tick approvals.