|
Rack-mount Transfer Switches(1.4 kW - 5.7 kW, 15A - 30A)
> Features & Benefits > Service Programs > Rack Configurator > Manuals and Warranties > Agency Approvals > Brochures > White Papers > Press Releases The only manageable transfer switch in 1U
APC Rack Automatic Transfer Switches (rack ATS) provide reliable, redundant power to single-corded equipment. The rack ATS has dual input power cords supplying power to the connected load. If the primary power source becomes unavailable, the rack ATS will seamlessly source power from the secondary source without interrupting critical loads. The Rack ATS has built-in network connectivity, which allows for remote management via Web, SNMP, or Telnet interfaces.
|
| Model List | ||||||
| Products | Part Number | Price ** |
|
|||
| 100V, 120V Input | ||||||
|
|
Rack ATS, 15A, 100/120V, (2)5-15 in, (8)5-15 out |
AP7750
|
$669.00 |
|
||
|
|
RACK ATS, 120V, 20A, L5-20 IN, (10) 5-20R OUT |
AP7752
|
$769.00 |
|
||
| Products | Part Number | Price ** |
|
|||
| 120V Input | ||||||
|
|
Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out |
AP7753
|
$1,025.00 |
|
||
| Products | Part Number | Price ** |
|
|||
| 200V, 208V, 230V Input | ||||||
|
|
RACK ATS, 10A/230V, 12A/208V, C14 IN, (12) C13 OUT |
AP7721
|
$819.00 |
|
||
|
|
RACK ATS, 20A/208V, 16A/230V, C20 IN, (8) C13 (1) C19 OUT |
AP7723
|
$829.00 |
|
||
| Products | Part Number | Price ** |
|
|||
| 200V, 208V Input | ||||||
|
|
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT |
AP7730
|
$799.00 |
|
||
|
|
Rack ATS, 2U, 208V, 30A, L6-30P In, (16)C13, (2)C19 Out |
AP7732
|
$1,050.00 |
|
||
| Products | Part Number | Price ** |
|
|||
| 208V 3PH Input | ||||||
|
|
Rack ATS, 5.7kW, 100/120V, (2)L21-20 in, (1)L21-20 out |
AP7701
|
$909.00 |
|
||
| ** Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary. | ||||||