Metered Rack PDU

(1.4 kW - 16.2 kW, 15A - 60A, Horizontal or Vertical Mount)
Metered Rack PDU
Certified InfraStruXure(TM)
This product can be configured as part of a complete Data Center or Server Room solution.
See our InfraStruXure™ page for more details.
Metered rack PDUs provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Keeping your eye open for unplanned overloads
APC Metered Rack Power Distribution Units (PDUs) provide advanced warning to protect against unplanned power overloads. User-defined alarm thresholds mitigate risk with real-time local and remote alerts of potential unexpected circuit overloads to your mission critical equipment. Metered rack PDUs provides power utilization trends allowing Data Center Managers to make informed decisions on right sizing IT environments to lower total cost of ownership. Users can access and configure Metered rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruXure Manager, InfraStruXure Central, Capacity Manager and Change Manager.

Model List
Products Part Number Price **
100V, 120V Input
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15
InfraStruXure(TM) Certified
AP7800
$359.99 Add to Cart
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20
InfraStruXure(TM) Certified
AP7801
$429.00 Add to Cart
Rack PDU, Metered, 2U, 30A, 120V, (16) 5-20
InfraStruXure(TM) Certified
AP7802
$649.00 Add to Cart
Rack PDU, Metered, Zero U, 20A, 120V, (24) NEMA 5-20R
InfraStruXure(TM) Certified
AP7830
$439.00 Add to Cart
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15
InfraStruXure(TM) Certified
AP7831
$399.99 Add to Cart
Rack PDU, Metered, Zero U, 30A, 120V, (24) 5-20
InfraStruXure(TM) Certified
AP7832
$479.00 Add to Cart
Products Part Number Price **
200V, 208V, 230V Input
Rack PDU, Metered, 2U, 30A, 208V, (12) C13s & (4) C19
InfraStruXure(TM) Certified
AP7811
$649.00 Add to Cart
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13
InfraStruXure(TM) Certified
AP7820
$359.99 Add to Cart
Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13
InfraStruXure(TM) Certified
AP7821
$399.99 Add to Cart
Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19
InfraStruXure(TM) Certified
AP7840
$399.99 Add to Cart
Rack PDU, Metered, Zero U, 30A, 200/208V, (20)C13 & (4)C19
InfraStruXure(TM) Certified
AP7841
$529.00 Add to Cart
Rack PDU, Metered, Zero U, 10A, 230V, (16) C13
InfraStruXure(TM) Certified
AP7850
$399.99 Add to Cart
Products Part Number Price **
208V 3PH Input
Rack PDU, Metered, Zero U, 5.7kW, 120V, (42)5-20
InfraStruXure(TM) Certified
AP7862
$479.00 Add to Cart
Rack PDU, Metered, Zero U, 5.7kW,120&208V,(21)5-20&(6)L6-20
InfraStruXure(TM) Certified
AP7863
$479.00 Add to Cart
Rack PDU, Metered, Zero U, 5.7kW, 208V, (36)C13 & (6)C19
InfraStruXure(TM) Certified
AP7864
$479.00 Add to Cart
Rack PDU, Metered, Zero U, 16.2KW, 208V, (12)C19 & (3)C13
InfraStruXure(TM) Certified
AP7866
$1,825.00 Add to Cart
Rack PDU, Metered, Zero U, 16.2KW, 208V, (12)C19 & (3)C13 6FT Cord
InfraStruXure(TM) Certified
AP7866A
$1,825.00 Add to Cart
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19, High Temp
InfraStruXure(TM) Certified
AP7867A
$1,125.00 Add to Cart
Rack PDU, Metered, Zero U,12.5kW,208V,(30)C13,(6)C19; 3' Cord
InfraStruXure(TM) Certified
AP7868
$959.00 Add to Cart
Rack PDU,Metered,ZeroU,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R; 3 CORD
InfraStruXure(TM) Certified
AP7869
$1,225.00 Add to Cart
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord
InfraStruXure(TM) Certified
AP7892
$509.00 Add to Cart
Rack PDU, Metered, Zero U, 5.7kW,120&208V,(21)5-20&(6)L6-20; 10' Cord
InfraStruXure(TM) Certified
AP7893
$509.00 Add to Cart
Rack PDU, Metered, Zero U, 5.7kW,208V,(36)C13&(6)C19; 10' Cord
InfraStruXure(TM) Certified
AP7894
$509.00 Add to Cart
Rack PDU, Metered, Zero U,12.5kW,208V,(30)C13,(6)C19; 10' Cord
InfraStruXure(TM) Certified
AP7898
$1,025.00 Add to Cart
Rack PDU, Metered, Zero U,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R; 10' Cord
InfraStruXure(TM) Certified
AP7899
$1,300.00 Add to Cart
** Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.