Metered Rack PDU

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Metered Rack PDU
Keeping your eye open for unplanned overloads
APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency. New AP8000 series Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers.
Model List
Products Part Number Product Distribution*
100V, 120V Input
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15
InfraStruXure Certified
AP7800 Product Distribution
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20
InfraStruXure Certified
AP7801 Product Distribution
Rack PDU, Metered, 2U, 30A, 120V, (16) 5-20
InfraStruXure Certified
AP7802 Product Distribution
Rack PDU, Metered, 2U, 100V, (16) 5-15
InfraStruXure Certified
AP7802J Product Distribution
Rack PDU, Metered, Zero U, 20A, 120V, (24) NEMA 5-20R
InfraStruXure Certified
AP7830 Product Distribution
Rack PDU, Metered, Zero U, 20A, 100V, (24)5-15
InfraStruXure Certified
AP7830J Product Distribution
Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15
InfraStruXure Certified
AP7831 Product Distribution
Rack PDU, Metered, Zero U, 30A, 120V, (24) 5-20
InfraStruXure Certified
AP7832 Product Distribution
Rack PDU, Metered, Zero U, 30A, 100V, (24) 5-15
InfraStruXure Certified
AP7832J Product Distribution
Products Part Number Product Distribution*
200V, 208V, 230V Input
In-Line Current Meter, 16A, 230V, IEC309-16A, 2P+G AP7152 Product Distribution
In-Line Current Meter, 32A, 230V, IEC309 AP7155 Product Distribution
Rack PDU, Metered, 2U, 30A, 208V, (12) C13s & (4) C19
InfraStruXure Certified
AP7811 Product Distribution
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13
InfraStruXure Certified
AP7820 Product Distribution
Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13
InfraStruXure Certified
AP7821 Product Distribution
Rack PDU, Metered, 2U, 32A, 230V, (12) C13 & (4) C19
InfraStruXure Certified
AP7822 Product Distribution
Rack PDU, Metered, Zero U, 10A, 230V, (16) C13
InfraStruXure Certified
AP7850 Product Distribution
RackPDU, Metered, ZeroU, 16A, 230V, (20)C13 &(4)C19; IEC309
InfraStruXure Certified
AP7851 Product Distribution
Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19
InfraStruXure Certified
AP7853 Product Distribution
RACK PDU 2G, METERED, ZEROU, 30A, 200/208V, (36) C13 & (6) C19
InfraStruXure Certified
AP8841 Product Distribution
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19
InfraStruXure Certified
AP8853 Product Distribution
Rack PDU 2G, Metered, ZeroU, 20A/208V, 16A/230V, (18) C13 & (2) C19
InfraStruXure Certified
AP8858 Product Distribution
Rack PDU 2G, Metered, ZeroU, 16A, 230V, (18) C13 & (2) C19, IEC309 Cord
InfraStruXure Certified
AP8858EU3 Product Distribution
Rack PDU 2G, Metered, ZeroU, 20A, 208V, (18) C13 & (2) C19, L620 Cord
InfraStruXure Certified
AP8858NA3 Product Distribution
Products Part Number Product Distribution*
200V, 208V, 240V Input
APC Rack PDU, Metered, 2U, 30A, 120/208V, (8) C13, (8) 5-20R
InfraStruXure Certified
AP7823 Product Distribution
Products Part Number Product Distribution*
208V 3PH Input
Rack PDU, Metered, Zero U, 5.7kW, 120V, (42)5-20
InfraStruXure Certified
AP7862 Product Distribution
Rack PDU, Metered, Zero U, 7.2kW, 100V, (42)5-15
InfraStruXure Certified
AP7862J Product Distribution
Rack PDU, Metered, Zero U, 5.7kW,120&208V,(21)5-20&(6)L6-20
InfraStruXure Certified
AP7863 Product Distribution
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19, High Temp
InfraStruXure Certified
AP7867A Product Distribution
Rack PDU,Metered,ZeroU,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R; 3 CORD
InfraStruXure Certified
AP7869 Product Distribution
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord
InfraStruXure Certified
AP7892 Product Distribution
Rack PDU, Metered, Zero U, 5.7kW,120&208V,(21)5-20&(6)L6-20; 10' Cord
InfraStruXure Certified
AP7893 Product Distribution
Rack PDU, Metered, Zero U,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R; 10' Cord
InfraStruXure Certified
AP7899 Product Distribution
Rack PDU 2G, Metered, ZeroU, 5.7kW, 208V, (36) C13 & (6) C19 & (2) 5-20
InfraStruXure Certified
AP8861 Product Distribution
Rack PDU 2G, Metered, ZeroU, 8.6kW, 208V, (36) C13 & (6) C19 & (2) 5-20
InfraStruXure Certified
AP8865 Product Distribution
Rack PDU 2G, Metered, ZeroU, 17.2kW, 208V, (6) C13 & (12) C19
InfraStruXure Certified
AP8866 Product Distribution
Rack PDU 2G, Metered, ZeroU, 17.2kW, 208V, (30) C13
InfraStruXure Certified
AP8867 Product Distribution
Rack PDU 2G, Metered, ZeroU, 10.0kW, 208V, (36) C13 & (6) C19
InfraStruXure Certified
AP8868 Product Distribution
Products Part Number Product Distribution*
400V 3PH Input
In-Line Current Meter, 32A, 230V, IEC309-32A 3-PH, 3P+N+G
InfraStruXure Certified
AP7175 Product Distribution
Rack PDU, Metered, Zero U, 22kW, 400V, (6) C19
InfraStruXure Certified
AP7855A Product Distribution
Rack PDU,Metered, Zero-U,23 kW, 415/240V,(12)C19 & (12)C13 AP7856X563 Product Distribution
Rack PDU 2G, Metered, ZeroU, 11kW, 230V, (36) C13 & (6) C19
InfraStruXure Certified
AP8881 Product Distribution
Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19
InfraStruXure Certified
AP8886 Product Distribution
Rack PDU 2G, Metered, ZeroU, 17.3kW, 240V, (30) C13 & (12) C19 AP8887 Product Distribution
Rack PDU 2G, Metered, ZeroU, 23.0kW, 240V, (30) C13 & (12) C19
InfraStruXure Certified
AP8888 Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
Remote Management Capabilities Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local Current Monitoring Display The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Alarm Thresholds Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
Load indicator LED Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Integrates with InfraStruXure Central An IT-ready, scalable monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Flash Upgradeable Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
 
Agility
Rack-Mountable Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.